High Integrity Pressure Protection Systems (HIPPS)

    A Triconex safety solution to prevent overpressurization of a plant or pipeline.

Your business relies on safe operations

Overpressurized conditions can pose significant threats to the safety of pipes or plants. Depend on efficient HIPPS to perform constant monitoring, and to shut off pressure sources before unsafe incidents occur.
  • HIPPS systems you can rely on

    As the world’s leading process safety brand, Triconex solutions combine a comprehensive blend of safety-certified products with professional expertise. They’re the ideal answer for your high-integrity pressure protection needs. Schneider Electric is the world’s leading supplier of triple modular redundant (TMR) safety systems, with over 18,000 Triconex solutions operating safely for more than 1 billion hours.

    Default Alternative Text
  • Benefits

    Provide SIL 3 HIPPS for safer operations — Ensure fail-safe performance of controllers for energize-to-trip and de-energize-to-trip applications
    Maximize production output and asset uptime — Provide high-availability architecture, fault-tolerant operation, and online module replacement
    Deliver superior total value of ownership — Avoid spurious trips and detecting faults before they occur
    Reduce investment and life cycle costs — Use the same platform for multiple applications
    Extend asset operational life — Make online modifications and changes without halting operations
  • Advantages

    Designed and engineered for optimum flexibility — Choice of form factors, termination options, centralized and distributed architecture
    Inherent diagnostics, redundancy management and error checking — No user programming required
    Continuous operation — High-availability, fail-safe, and fault-tolerant architecture, hot spare slot, online modifications, built-in changes, and module replacements
    Universal connectivity with all major process automation systems — Integrated, interfaced or separate options available
    Support for all applications — emergency shutdown (ESD), fire and gas (F&G), burner management solutions (BMS), high-integrity pressure protection solutions (HIPPS), turbomachinery control (TMC)
Industrial workers working on some equipment, water management, Industrial production.

Related Solutions