• Oil-worker, engineer, in close-ups, with large oil refinery industry in background, oil and gas.

    Burner Management Systems (BMS)

    A Triconex safety solution to enable safe operation and protection of burners, boilers, furnaces and heaters.

    Download brochure

Safe operation of boilers, burners, furnaces and heaters

Boilers, burners, furnaces and fired heaters are often critical components of process operations. Managing their sequencing, while running different operating modes and states, can present complex challenges.
  • Burner management systems you can rely on

    As the market-leading process safety brand, Triconex solutions combine a comprehensive blend of safety-certified products with expertise from a team of safety professionals. They’re an ideal answer for your burner management needs. Schneider Electric is the world’s leading supplier of triple modular redundant (TMR) safety systems, with over 18,000 Triconex solutions operating safely for more than 1 billion hours.

    Default Alternative Text
  • Benefits

    Triconex SIL 3 BMS systems increase safety and reliability:
    • Inhibit startup until safe conditions are met
    • Initiate safe operating conditions
    • Protect against unsafe conditions; shut down if unsafe conditions exist
    • Provide operators with vital status information
    • Automate ignition and purging activities
    • Interlock functions until specific safe conditions are met
  • Advantages

    SIL 3 systems designed and engineered for optimum flexibility — Choice of form factors, termination options, centralized and distributed architecture
    Inherent diagnostics, redundancy management and error checking — No user programming required
    Continuous operation — High-availability, fail-safe, and fault -tolerant architecture, hot spare slot, online modifications, built-in changes and module replacements
    Universal connectivity with all major process automation systems — Integrated, interfaced or separate options available
    Support for all applications — Emergency shutdown (ESD), fire and gas (F&G), burner management systems (BMS), high-integrity pressure protection systems (HIPPS), turbomachinery control (TMC)
Industrial workers working on some equipment, water management, Industrial production.

Related Solutions