• Default Alternative Text

    iPMCC and Foxboro Evo DCS

    Increase efficiency and productivity. An iPMCC with integrated Foxboro Evo DCS — a leading industrial automation solution — saves time, energy, and cost at every stage of development, from design and installation to operation and maintenance. Intelligent power and motor control has never been smarter.

Engineer sitting at control panel of nuclear power station, charging station, power management.

Intelligent integration

Worker using radio in gas fired power station

Challenges

In the digital age, connected industrial automation devices allow you to store and analyze data. Downtime is never an option – you need an enhanced system to optimize your operation, and protect your equipment and data, while meeting regulations. Reliable, power is the key to your business success.

173836175-490x280

A complete, integrated solution

The Foxboro Evo distributed control system is a leading industrial automation solution. It infuses Schneider Electric’s intelligent power and motor control centers (iPMCC) with a range of valuable benefits through enhanced connectivity:
 
• Disseminates critical information to every corner of a facility at every stage of the process
• Anticipates failures in continuous and critical processes and devices
• Reduces downtime and increases energy efficiency
• Consolidates critical information for easy decision making
• Enhances safety with higher process availability and industry-specific certifications

  • Streamlined Engineering

    Foxboro Evo DCS and iPMCC systems are integrated from day one to work together, reducing project lead time.

    • Reduced engineering 
    • Reduced on-site wiring  
    • Reduced set-up time
  • Easy Commissioning

    Our integrated solution saves time with detailed diagnostics and adaptation processes.

    • Compatible with any protocol or infrastructure: Ethernet TCP, Modbus®, EtherNet/IP™, Profibus, Devicenet™, and CANopen®
    • Detailed diagnostics and statistics
    • Faster error correction and bug tracking 
    • Support provided to fix process start-up problems
  • Efficient Operation

    Improve efficiency, reduce energy consumption, decrease downtime, and make maintenance easier. 

    • Easier asset and energy management via continuous diagnostics
    • Reduced energy consumption
    • Increased energy efficiency via carbon footprint monitoring
  • Consistent Production

    Anticipate process and device failures in large industrial production facilities, such as those in the oil and gas industries.

    • Alarms allow time to fix before a trip
    • Detailed trip conditions help corrective operations
    • Statistics allow for continuous improvement
  • Simplified Maintenance

    Get the information you need to anticipate and adapt to challenges and avoid downtime.

    • More uptime via pre-alarming 
    • Less spare parts to keep on hand
    • Preventive maintenance strategy and support
  • Seamless Evolution

    Evolution is easier due to simplified engineering, so technology you invest in today, won’t be obsolete tomorrow.

    • Save costs and time when scaling
    • Reduce impact of modifications 
    • Upgrade to address evolution of the process

Why work with Schneider Electric

  • Oil and gas icon

    Complete solution

    With over 30 years of proven experience, we improve business performance, energy efficiency, and safety by delivering comprehensive enterprise-level solutions.

  • Prosumer icon

    We partner with you

    Working together, we can find the right solutions to drive results and ensure best-in-class global delivery.

The Chat is available now