• Default Alternative Text

    Main power circuit solutions

Default Alternative Text

Improve your energy harvest through maximum efficiency

You need to ensure that the main power circuit of each turbine not only complies with relevant standards, but also operates with the highest reliability and lowest losses. This requires integrated designs with robust, specially adapted components.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    With more than 10,000 turbines fed by our systems, Schneider Electric has gained deep expertise in low-voltage switchgear for wind power. We provide specially adapted products for protection and switching on the generation and grid sides of the inverter.
  • Value Proposition

    • High-quality, robust components.
    • Co-design ensures optimized LV switchgear implementation.
    • Electrical and mechanical testing meets required design and performance.
    • Maintenance recommendations ensure environmental stresses are within tested limits.

Benefits

  • Default Alternative Text
    Compact or Masterpact circuit breakers, and Tesys F contactors for Type 2 or Type 1 coordination.
  • A manager having a team meeting with his employees, cloud service providers
    Worldwide technical support helps you meet constraints and specifications while simplifying planning.
  • Worker at wind turbine farm, energy and sustainability.
    Installation and maintenance policies ensure reliable operation under all environmental stresses.

The Chat is available now