Intelligent control for Oil & Gas operations

    From the most basic application to the highly complex project, Schneider Electric is committed to your success in the pumping and control marketplace.

Oil-worker, engineer, in close-ups, with large oil refinery industry in background, oil and gas.

Challenges

As energy demands grow, and environmental and safety regulations increasingly impact oil and gas industries, energy-efficient operations and lower maintenance costs are key. There are rising costs of energy and raw materials, alongside a decreasing number of skilled employees. To ensure safety, security and reliability while protecting your bottom line, you need intelligent solutions to monitor, control and optimize your assets.
  • Solutions

    When you’re concerned about energy efficiency, pump controls design, specification processes or meeting your project deadlines, Schneider-Electric has solutions which meet or exceed the competitive market requirements.

    • Reduced energy and maintenance cost.
    • Optimized machines.
    • Quicker time to market.
    • Compliance with global standards.
    • Global and local services and support capabilities.
  • Value Proposition

    Typically 60% of consumed electricity is used to turn motors, and 63% of this energy is utilized within applications such as pumps and fans. Many of these devices are driven by simple motor starter solutions. This means that the motor runs at full speed, even when lower levels of flow are required. Often, inefficient throttling or control methods are used and energy consumption remains high. Schneider-Electric pumping solutions are designed to minimize cost and maximize production.

    • Reliable
    • Energy-efficient
    • Modular and adaptable
    • Innovative
    • Open
    • Environmentally compliant
  • Differentiation

    What can we do for you?

    • Reduce your machine’s time-to market by using pre-engineered solutions and save up to 50% of design and installation time.
    • Increase machine performance with innovative solutions, pumping application functions and energy efficient drive technology and save up to 30% of typical machine energy consumption cost.
    • Provide advanced diagnostic and remote monitoring capabilities for more effective maintenance, to increase overall asset uptime, and to maximize production.
    • Provide a single point of contact and responsibility as the sole supplier for a complete solution.
    • Provide a vast distribution network to ensure product availability.
    • Leverage cross-segment synergies (Commercial Building, W/WW, Consultants, Oil and Gas, SI/CPB and OEM).
Fuel storage

Applications

Schneider Electric is your partner for intelligent, energy efficient pumping solutions across all major industries (onshore and offshore oil and gas, commercial buildings, water distribution, and waste water)

Benefits

  • refinery pipes in the sunlight, energy management

    Smart pump solutions
    • Extend pump life.
    • Reduce maintenance costs.
    • Maximize production uptime.
  • Refinery illuminated at night, energy management

    Reduce energy consumption.
  • Compliance and Regulations

    Meet energy reporting criteria as stipulated by governmental regulation.

The Chat is available now