Marine Solutions: Passenger Ships

    Optimise investment and operation costs of passenger vessels with comprehensive solutions backed by our broad expertise.

IP Video Management & Security Solutions

You need to leverage your existing investments to protect people, property and facilities while enabling process monitoring and improving safety and efficiency. Minimise potential threats of piracy, theft or violence and respond faster to critical events. Maintain a way to document “proof of loss” for insurance purposes.

Default Alternative Text

Solutions and Benefits

Pelco's security management and intelligent video surveillance technologies go beyond just physical products, to provide users with a multi-disciplined security approach to their application needs. Operators can anticipate and protect against potential security risks by leveraging video and critical data available via seamless integration with third party platforms. Safeguard against vulnerabilities by utilising high resolution cameras with discreet form factors.

> Ease of integration to third party platforms
> Single-seat control of disparate platforms
> Discreet camera options with built-in analytics
> Flexible, scalable video management system
> Leverage video for proactive security and operational intelligence

Featured Products and Solutions

Scrubber Control Solutions

Scrubber control solutions let you power, control and automate exhaust gas treatment for the different types of scrubber technologies, helping you to adapt to stricter IMO regulations.

Default Alternative Text

Solutions and Benefits

Standard hardware and architecture, based on marine approved products (PLC, VSDs) in pre-engineered software for easy, fast customisation. A fully integrated SCADA and automation system that works with all types of scrubbers: 

1. Open Loop
2. Closed loop
3. Hybrid

> Global solution available worldwide
> Can be delivered as a turnkey solution or as a pre-engineered automation & electrical distribution package
> Includes built-in functionalities for alarming, trends and maintenance services
> Lower operational costs with high-sulphur HFO
> Easy operation
> Simplified implementation for existing fleets

Secure Power

We focus on ensuring maximum safety and continuity for your business. The quality and availability of electrical power are crucial in many critical applications. In sensitive industrial sectors such as marine and offshore, any lack of electrical power can endanger process security, put human life at risk and cause downtime.

Default Alternative Text

Solutions and Benefits

Our uninterruptible power supply (UPS) units are designed to deliver secure power for the marine industry.


Our long experience in various sectors has enabled us to develop an adapted UPS that meets marine standards, coupled with a full range of services and worldwide coverage.

> Fully supported solutions, customised to your specific environment and requirements
> Standard marine products offer 100% marine type approved from 1 to 200kVA
> Worldwide service including maintenance and spare parts
> Fully standardised and type approved products
> Remote monitoring services

Busway

Limited space to accommodate cable bending radius or number of cables, and determining an insulation material's combustible load or its resistance to wear and tear during installation, are just a few of the many challenges that you may face while using cables for your power connection and distribution on board.

Default Alternative Text

Solutions and Benefits

We provide an innovative, prefabricated electrical distribution solution for transporting and distributing energy. 


The solution consists of bus bars in a protective enclosure, including straight lengths, fittings, devices and accessories. Flexible and compact, this space-saving system installs quickly in place without interrupting power. 


You save on materials, installation, and maintenance costs, while also keeping energy consumption costs low.

> Safe, reliable, sustainable system avoids installing or removing units under load
> Halogen free: no fumes or toxic gas emissions in the event of fire
> Meets industry standards, can dismantle, re-use and recycle
> Fully type tested for busway and tap-off unit and marine certifications
> Extended life, no repetitive investment
> Higher mechanical strength, low contact resistance and voltage drop
> Quick deployment

Featured Products and Solutions

Engine Room Cooling Efficiency

Engine room cooling fans and sea water pumps are usually oversized and operate constantly at peak flow, resulting in energy losses. Limiting peak flow operation to very short periods allows for reduced emissions, complies with modern regulations (SEEMP, ISO50001) and realizes IMO’s vision of “safe, secure and efficient shipping on cleaner oceans."

Default Alternative Text

Solutions and Benefits

A leading expert in electrical energy efficiency, Schneider Electric designs, develops and manufactures more than 90% of related devices in use worldwide. 


Our electrical distribution solutions perfectly integrate with existing onboard electrical networks, and work with connected devices to integrate onboard control, alarming, monitoring and energy management systems. 


Features include Intelligent VSD control via PLC and HMI to reduce the speed of fans and pumps while maintaining the ship’s safe operation, based on scenarios including seagoing, maneuvering in port or out, cargo handling, and anchoring.

> Reduce operating costs
> Optimise investments with quick ROI averaging less than two years
> Tailored solutions offering easy access to highly qualified experts
> Conforms with modern regulations (SEEMP, ISO50001)
> Results in reduced CO2 emissions
  • One solution for significant energy and fuel savings for fleets

    We helped Thenamaris successfully implement SE designs to achieve ideal engine room ventilation and central water cooling for their tankers.

Featured Products and Solutions

Energy Management System

You can only manage what you measure – that’s why you need a solution to monitor power consumption on your ships, and to analyse and optimise their electrical distribution.

Default Alternative Text

Solutions and Benefits

EcoStruxure Power is a scalable offer enabling full monitoring of ship electrical consumption, based on 3 pillars: 

1) Measure
Rely on a complete range of power meters, MV protection relays and connected circuit breakers to measure electrical parameters at every stage of the electrical installation. 


2) Collect
Using the new Enerlin'X communication system, log data from metering devices and make them available either locally or remotely. 


3) Display and analyse
Display measurements and dashboards locally, in real time. Ecostruxure Power monitoring expert provides advanced software and tools to analyse and optimise energy consumption.

> Access to information in real-time data reporting
> IoT enabled solution
> Smart analytics
> Easy identification of power, energy consumption and more
> Estimation of energy-saving potential
> Performance Analysis for vessel & fleet
> Easy to install
> Easy to configure
> Easy to operate

Featured Products and Solutions

Harmonic Filters

Power electronics with rapid and frequent variations of loads provide many process-related control and energy savings benefits. However the growing abundance of these types of devices on board vessels may create harmonic distortion that affects components of the system. AccuSine PCS+ is the best-in-class active harmonic filter providing mitigation down to 3% THDI.

Default Alternative Text

Solutions and Benefits

Schneider Electric specialises in harmonic mitigation, offering a broad range of solutions for every demand. 


AccuSine PCS+ is a flexible, high performance, cost-effective solution for stabilising electrical networks by providing harmonic mitigation, power factor correction and load balancing.

> Harmonic mitigation, displacement power factor correction, and mains current balancing
> Flexible equipment installation, optimized space utilisation and on-board commissioning program
> Load share or cascade operation of paralleled units for time equalisation of the paralleled units for longer unit life
> Complete status and control including run/stop, parameter adjustments, and diagnostics
> Best-in-class harmonic mitigation to 3% THDI

Featured Products and Solutions

Medium Voltage Loop Solution for Cruise Ships

As more and more giant cruise vessels enter the market, shipbuilding companies are seeking innovative solutions to provide them with efficient ships and highly reliable architectures for power distribution.

Default Alternative Text

Solutions and Benefits

Enables distribution of MV power instead of the typical LV radial distribution design. MV distribution is done through one or several loops, thanks to Ring Main Units.

> Lower CapEx with MV cable length reduction and main MV switchboard optimisation
> Optimised footprint with Ring Main Unit (RM6)
> Highly reliable solution thanks to the loop architecture
> Easy feeder segregation
> Quick installation, fast cable connections on the front

Featured Products and Solutions

MV/LV Distribution

As the marine industry faces cost constraints, shipbuilders are looking for optimised solutions and operators are striving to get more from their assets while ensuring maximum safety on board.

Default Alternative Text

Solutions and Benefits

Our comprehensive offer for energy management and reliable electrical distribution includes MV transformers, MV and LV switchboards, LV circuit breakers, arc flash protection relays, insulation monitoring devices, power management systems.

> Expertise in MV and LV systems engineering
> Integrated and consistent solution from MV switchgear to LV switchgear, including communication capabilities
> 24/7 support worldwide
> Type tested Assembly (TTA) equipment: PIX and MCset (MV),MB301M and OKKEN (LV), to ensure maximum human safety and operational reliability
> One single customer interface for the electrical systems on board

Featured Products and Solutions

Condition Based Maintenance with Digitised Services

Crews are increasingly struggling to secure their critical onboard processes, as a failure of their electrical distribution system could lead to major disruptions. Whether it is for ensuring crew safety, energy availability, or equipment reliability, the electrical distribution system is key.

Default Alternative Text

Solutions and Benefits

The EcoStruxure™ architecture and solutions transform data into benefits. From anywhere in the world, your ship is connected to our platform and experts from Service Bureau Team. Thanks to EcoStruxure Asset Advisor platform, we leverage key data from your critical electrical equipment on board to provide actionable recommendations. 


We pro-actively send you notifications for information and recommendations for action (work orders). We support you remotely during operations or we manage the onboard intervention of our field service engineers worldwide. 


We provide reports in three categories, including an automated report of raw data executed by our platform, event reports of corrective or preventive actions, and periodic summary reports assessing condition and tips for optimisation.

Reduce downtime costs:
> Reduce the risk of unscheduled downtime
> Reduce unscheduled downtime duration 


Reduce repair costs vs reactive maintenance:
> Reduce time to repair thanks to anticipated remote diagnosis
> Reduce the number of device breakdowns/replacements
> Reduce the quantity of corrective actions in emergency 


> Anticipate failures and parts replacement
> Preventive maintenance optimisation
> Crew operation optimisation
> Be compliant with Class Societies at minimized cost

Default Alternative Text
* required

I'd like to receive news and commercial info from Schneider Electric and its affiliates via electronic communication means such as email. For more details, please read our Privacy Policy.*

Default Alternative Text

The Chat is available now