• Marine services, EcoStruxure for Marine solutions, offshore

    Marine Solutions: Offshore Applications

    Improve safety, reliability and performance of offshore operations with our complete offer of energy efficiency and machine solutions.

IP Video Management & Security Solutions

You need to leverage your existing investments to protect people, property and facilities while enabling process monitoring and improving safety and efficiency. Minimise potential threats of piracy, theft or violence and respond faster to critical events. Maintain a way to document “proof of loss” for insurance purposes.

Default Alternative Text

Solutions and Benefits

Pelco's security management and intelligent video surveillance technologies go beyond just physical products, to provide users with a multi-disciplined security approach to their application needs. 


By leveraging video and data from these high-risk & offshore sites, operators can quickly and easily retrieve the information they need to make decisions for a proactive response to security risks and incidents.

> Flexible, scaleable video management system
> Ease of integration to third party platforms
> Cameras uniquely designed to withstand harsh environments
> Access to disparate systems via a single UI for optimal user experience
> Analytics capabilities
> Real-time alerts

Featured Products and Solutions

Secure Power

We focus on ensuring maximum safety and continuity for your business. The quality and availability of electrical power is crucial in many critical applications. In sensitive industrial sectors such as marine and offshore, any lack of electrical power can endanger process security, put human life at risk and cause downtime.

Default Alternative Text

Solutions and Benefits

Our uninterruptible power supply (UPS) units are designed to deliver secure power for the marine industry.


Our long experience in varied sectors has enabled us to adapt a UPS to meet marine standards, coupled with a full range of services and worldwide coverage.

> Fully supported solutions, customized to your specific environment and requirements
> Standardised products; 100% marine type approved from 1 to 200kVA
> Worldwide service including maintenance and spare parts
> Remote monitoring services

Busway

Limited space to accommodate the cables' bending radius or the number of cables, and an insulation material’s combustible load or its resistance to wear and tear during installation are just a few of the many challenges that you can face while using cables for your power connection & distribution on board.

Default Alternative Text

Solutions and Benefits

An innovative, prefabricated electrical distribution solution for transporting and distributing energy. 


The solution consists of bus bars in a protective enclosure, including straight lengths, fittings, devices and accessories. Flexible and compact, this space-saving system installs quickly in place without interrupting power. 


You save on materials, installation, and maintenance costs, while also keeping energy consumption costs low.

> Safe, reliable, sustainable system avoids installing or removing units under load
> Halogen-free: no fumes or toxic gas emissions in the event of fire
> Meets industry standards, can dismantle, re-use and recycle
> Fully type tested for busway and tap-off unit and marine certifications
> Extended life, no repetitive investment
> Higher mechanical strength, low contact resistance and voltage drop
> Quick deployment

Featured Products and Solutions

Masterpact UR

Get increased power on board with a comprehensive solution that optimises CapEx and OpEx throughout the lifecycle of your installations. Developed over 90+ years of experience in marine applications.

Default Alternative Text

Solutions and Benefits

As the use of installed power on board increases permanently, electrical distribution can require a shift from low voltage to medium voltage design. Schneider Electric provides a unique solution to meet switchboard performance (thermal and electrodynamic withstand). 


The Masterpact UR ultra rapid bus tie allows much higher installed power with a low voltage design by strongly limiting the very high short circuit current and related energy faults.

> Designed on the basis of standard Air Circuit Breaker (Masterpact NW)
> Circuit peak current reduction by 30%-40%
> A unique, patented technical solution allowing fast reclosing after a trip
> A reliable and simple 1 ms opening technology
> A guaranteed, complete solution in terms of Schneider Electric circuit-breaker coordination

Featured Products and Solutions

LV MCC Solutions

Offshore processes and marine applications require power and process control solutions that provide a high level of reliability and safety while saving space.

Default Alternative Text

Solutions and Benefits

Okken and MB301M/MB401M Motor Control Centres are designed for reliability to keep your equipment running in extreme marine and offshore operating conditions. 


MotorSys power and control centre provides advanced fault prevention, remote monitoring, energy efficiency and motor performance optimisation.

> High-level of continuity of service: with drawable drawers (MB401M and Okken)
> Space saving design: drawers in full and half size directly connected to vertical busbar
> High-level of safety through internal arc protection and thermal monitoring
> Type tested Assembly (TTA) equipment to ensure maximum operator safety and operation reliability.

Featured Products and Solutions

MV MCC Solutions

Offshore processes and marine applications require power and process control solutions that provide a high level of reliability and safety while saving space.

Default Alternative Text

Solutions and Benefits

Motorpact is designed and manufactured to solve the toughest power and process control challenges.


Our motor starter features industry-first innovations that provide unmatched performance, reliability, and exclusive technologies.

> Complete range of MCC solutions
> Pre-engineered and type tested solutions for motor control
> The most compact footprint on the market
> Motorpact S3 is a space-efficient multi-motor solution for Soft Starters and Variable Speed drives that can be configured for redundancy to maximise your system reliability.

Featured Products and Solutions

Condition Based Maintenance with Digitised Services

Crews are increasingly struggling to secure their critical onboard processes, as a failure of their electrical distribution system could lead to major disruptions. Whether it is for ensuring crew safety, energy availability, or equipment reliability, the electrical distribution system is key.

Default Alternative Text

Solutions and Benefits

The EcoStruxure™ architecture and solutions transform data into benefits. From anywhere in the world, your ship is connected to our platform and experts from Service Bureau Team. Thanks to EcoStruxure Asset Advisor platform, we leverage key data from your critical electrical equipment on board to provide actionable recommendations. 


We pro-actively send you notifications for information and recommendations for action (work orders). We support you remotely during operations or we manage the onboard intervention of our field service engineers worldwide. 


We provide reports in three categories, including an automated report of raw data executed by our platform, event reports of corrective or preventive actions, and periodic summary reports assessing condition and tips for optimisation.

Reduce downtime costs:
> Reduce the risk of unscheduled downtime
> Reduce unscheduled downtime duration 


Reduce repair costs vs reactive maintenance:
> Reduce time to repair thanks to anticipated remote diagnosis
> Reduce the number of device breakdowns/replacements
> Reduce the quantity of corrective actions in emergency 



> Anticipate failures and parts replacement
> Preventive maintenance optimisation
> Crew operation optimisation
> Be compliant with Class Societies at minimized cost

Related Solutions

Default Alternative Text
* required

I'd like to receive news and commercial info from Schneider Electric and its affiliates via electronic communication means such as email. For more details, please read our Privacy Policy.*

Default Alternative Text

The Chat is available now