• EcoStruxure™ Secure Connect Advisor

      Your secure remote access solution


      EcoStruxure™ Secure Connect Advisor (formerly known as Vijeo Connect) allows operators to remotely access, program and monitor machines.

    • Default Alternative Text
    • Sales and support
Default Alternative Text

Description
Save time and travel costs with EcoStruxure Secure Connect Advisor which utilizes Schneider Electric software (Vijeo Designer, Unity, SoMachine) via the HMI, PLC, or Drive, giving you a cybersecure programming tool to diagnose and troubleshoot equipment as if you are on site.

Applications
- Food & Beverage 
- Mining, Minerals & Metals
- Oil and Gas
- Water and Wastewater
- Possibility to adapt the application to any industrial domain

Benefits and solution functions

Efficient and easy to use
- The advisor is embedded and ready-to-use for all Magelis HMI offers (terminals and industrial PC)
- Gain a remote access to programming, diagnostics, control, and monitoring
- Speed up machine operation and reduce machine downtime

Easy to subscribe 
- Purchase just one annual subscription
- Choose the “remote service pack” adapted to your needs and, in less than half an hour, you can connect a remote machine

Easy to scale, whenever you need
- Increase the number of LinkManager Users or LinkManager mobile users
- Increase access with more HMI units with site manager embedded
- Program up more devices

Works everywhere, for everyone
- Operable for all applications and segments
- Available from desktop or mobile phone

Reliable and safe
- Cybersecure (end to end) for both OEMs and end users
- Gain secure access to remote devices over the internet
- Compliant with Industry level standards for security

License options for usage flexibility
- Advanced settings on GateManager secure server
- Various user statistics available
- Extended Licenses to program more devices (PLC, Drives, etc.) connected to the HMI

The Chat is available now