Premset

  • Premset Values: Compact design Because you want the best footprint you can get for a 17.5kV medium-voltage switchgear, without compromising on environmental impact: See the compact design of Premset.
  • Premset Values: Unprecedented safety with 2SIS Even with all safety precautions in place, human error and unexpected situations can still occur. See how Premset offers unparalleled safety to your people and assets through 2SIS technology.
  • Premset: Smart Grid-ready Premset is smart grid-ready through its embedded technologies. Achieve top-tier distance control, local management and supervision by connecting to your SCADA.
  • Citywide safety The absolute strength of a city is determined not only by prosperity, but also by resilience. Ensure citizen safety when calamity strikes with Premset.
  • Premset Underwater : Flooding test Our latest tests show Premset’s durability, after our switching device was submerged for 96 hours underwater, in a closed position and energized through the cable connection at 15kV. The test was a complete success with no water or condensation evident.
  • Premset Industrial Process Discover our fully mastered industrial process, based on quality, safety and innovation.
  • Premset Flexibility Premset’s adaptable, flexible design gives you an overview of how easy it is to change a cubicle in the middle of an existing panel.

The Chat is available now