Smart Motor Control

    We offer a complete line of motor control products for your motor management systems. Our motor controllers meet the needs of many applications, in conformity with NEMA or IEC standards.

    Select products now

Maximise machine availability. Minimise project risk.

Coordinating motors in a complex machine requires specific expertise. That's why you want to work with an experienced provider to deliver drive systems that meet your technical requirements and project schedule. Our expertise in a wide range of industries allows us to deliver complete drive solutions to help minimise project risk and maximise production.
  • EcoStruxure Motor Control Configurator

    Build your complete motor control solution in 3 easy steps

    Try now
  • Introducing TeSys GV4 Motor Circuit Breakers

    TeSys GV4 is one of the most efficient and reliable solutions of its size. It ensures continuous motor operation under the toughest conditions with electronic capabilities up to 115 A/55 kW.

  • Compact NSX Molded case circuit breakers

    Built on 60 years of innovative and reliable protection, Compact NSX molded-case circuit breakers up to 630A are the industry leader across the globe.

    Highlights

    Default Alternative Text

    Find the best motor control for your application

    Design your solution in 3 simple steps using the online EcoStruxure Motor Control Configurator.