EcoStruxure™ Power Design – Ecodial

    Optimize your network design, calculate and size up your electrical installation components.

    Download now
  • Discover EcoStruxure Power Design – Ecodial

    EcoStruxure Power Design – Ecodial (formerly known as Ecodial) is a user-friendly software that helps you optimize your equipment and costs, while managing operating constraints during the electrical installation design phase of your project. It is part of our Customer Lifecycle Software range connected to the EcoStruxure Power platform.

    Default Alternative Text

Explore the features and benefits

  • Easier electrical installation design

    Now it’s easy to draw your single-line diagram and define properties such as load power, polarity, earthing system arrangement, cable length, and operating conditions, for example.
  • Reliable design

    Check the consistency of choices between calculated switchgear and recommended equipment, and verify electrical network consistency for improved people safety. Anomalies are identified on the single-line diagram.
  • Ensure power availability

    Choose the optimal selectivity plan to ensure maximum uptime and a superior cascading plan for optimized uptime/cost. Define back-up generator mode in case of power shutdown, or secure critical loads through UPS in the event of unexpected power failure.
  • Guided approach

    Anomalies and alerts are flagged and accounted for with possible causes as well as given corrective proposals based on the specific context, taking into account safety and equipment/protection device features.

  • Professional reports

    Export single-line diagrams and generate detailed calculation reports at the press of a button, including selectivity, cascading and protection plan settings.

Start using EcoStruxure Power Design – Ecodial

Take advantage of the full potential of EcoStruxure Power Design – Ecodial by learning about its additional features, benefits and technical information.
Download now
Default Alternative Text

Discover more energy management software

No matter what your role, our software can help you streamline all stages of your project to meet your business needs and your customers’, and to achieve maximum energy efficiency, performance, reliability and safety. Find more
  • EcoStruxure Power IoT-enabled platform

    EcoStruxure Power connects with our Customer Lifecycle Software range to deliver safer, more available, and energy-efficient electrical distribution projects for low and medium voltage architectures.

    Learn more about EcoStruxure Power
  • Think big. Partner up.

    The Schneider Electric Partner Program provides software, tools, and educational resources you can use to stay on top of the latest trends and ahead of the competition.

    Learn more about our Partner Program
    Default Alternative Text
  • Commission up to 70% faster

    EcoStruxure Power Commission helps you to set up, test and commission the digital products and systems in your Smart Panels and EcoStruxure Power architecture, easily and efficiently.

    Discover EcoStruxure Power Commission
    Default Alternative Text
    Chat with us

    Do you have questions or need assistance? We’re here to help!