• Default Alternative Text

    EcoStruxure™ Power Commission software

    Set up and test all the connected devices in your electrical panel. Our intuitive software provides easy discovery, quick tests, and comprehensive reports to complete your commissioning.

    Download now
  • Simplicity meets smart

    EcoStruxure Power Commission (formerly known as Ecoreach) is an intelligent software that helps you set up, test and commission the digital products and systems in your Smart Panels and EcoStruxure Power architectures with efficiency and ease. It is part of our Customer Lifecycle Software range connected to the EcoStruxure Power platform.

    Default Alternative Text

Explore the features and benefits

  • Default Alternative Text

    Easy setup

    • Discover all the smart devices in your electrical panel
    • Check firmware compatibility and install upgrades as required
    • View communication architecture and adjust communication settings
    • View the list of devices organized in the switchboard, and configure electrical settings for breakers and meters

  • Default Alternative Text

    Reliable testing

    Execute Factory Acceptance Tests (FAT) and reporting:
    • Test MasterPact MTZ circuit breakers with automatic trip curve tests, zone selectivity tests
    • Test the communication wiring and generate reports

  • Default Alternative Text

    Fast commissioning

    • Adjust settings without connection to the devices through offline configuration feature
    • Use batch operations features to speed up settings configuration – for several devices at the same time
    • Generate a comprehensive project report that lists your switchboard and related devices, firmware version, serial numbers, etc.

  • Default Alternative Text

    Compatible devices

    • Circuit breakers: MasterPact MTZ; MasterPact NT/NW; ComPact NSX & NSXm; PowerPact; TeSys GV4 
    • Power meters: PM2000; PM3000; PM5000; PM8000; ION9000
    • Energy meters: iEM2000; iEM3000; PowerTag sensors
    • Gateways: COM’X 210 and 510; Smartlink; PowerTag Link; Link 150; EGX100, 300

Features

  • Automatic trip curve test

  • Communication test

  • Batch operations

Default Alternative Text

EcoStruxure Power Commission installation guide

This comprehensive installation guide assists you right through the process of downloading, installing, registering and updating EcoStruxure Power Commission. Download the installation guide now

Start using EcoStruxure Power Commission today

Take advantage of the full potential of EcoStruxure Power Commission by learning about its additional features, benefits and technical information.
Download now

Discover more energy management software

No matter what your role, our software can help you streamline all stages of your project to meet your business needs and your customers’ and to achieve maximum energy efficiency, performance, reliability and safety.
Find more
  • Future ready with MasterPact MTZ

    Reduce commissioning time and simplify maintenance with EcoStruxure Power Commission software and MasterPact MTZ air circuit breakers.

    Are you ready?
    Default Alternative Text
  • Commission your Smart Panels with ease

    EcoStruxure Power Commission software is the perfect partner to your Smart Panels. Configure and commission with ease, featuring smart device discovery, connectivity testing and one-click manufacturer test reporting.

    Learn more about Smart Panels
    Chat with us

    Do you have questions or need assistance? We’re here to help!