Ecoreach all-in-one commissioning software

    Manage all the connected devices on your electrical panel. Our intuitive software provides easy configuration, reliable testing and integrated reporting.

    Get Ecoreach
  • Default Alternative Text

    Automatic trip curve tests for Masterpact MTZ

    Perform tests to ensure that the basic protection functions are working correctly and ready for operation.

  • Default Alternative Text

    Batch transfer of settings from devices to project

    Transfer the settings from multiple devices to your Ecoreach project with a single click.

  • Default Alternative Text

    Modify communication parameters

    View the communication architecture of your project and easily modify the IP and serial settings.

    • Discover Ecoreach

      Ecoreach is a simple yet powerful software that makes it easier than ever to commission your electrical panel. Set up, test and track the connected devices on your switchboard, generate device-related reports and health checks, and ensure smooth management of your electrical distribution with Ecoreach.

      Default Alternative Text
    Default Alternative Text

    Faster build and reliable testing

    Ecoreach lets you discover each of your smart devices, check firmware compatibility, and install upgrades. You can create an electrical hierarchy, check communication architecture, test communication wiring, perform functional checks such as meter measurements and basic breaker operation, and generate testing reports to prepare your electrical panel for commissioning.
    Ecoreach accelerates project delivery thanks to its faster commissioning of Smart Panels. Configure the smart devices, manage setting discrepancies, check monitoring and control functions. Speed up the Site Acceptance Test (SAT) and generate comprehensive reports with a single click.
    Default Alternative Text

    Fast commissioning

    Default Alternative Text

    Accurate installation tracking

    Ecoreach enables you to track your installations and ensure the health of your systems. During periodic maintenance, Ecoreach will check and deliver a complete report covering connection parameters, system settings, access logs and more. Additionally, the software makes it simple to upgrade device features with the latest firmware and digital modules.

    Compatible Devices

    Circuit Breakers:
    - Masterpact NT/NW
    - Masterpact MTZ
    - Compact NSX 100-630
    - PowerPact H-, J-, and L-frame
    - PowerPact M-, P-, and R-frame
    - Compact NS 630b-3200A

    Other Connected Devices:
    - Acti 9 Smartlink (Modbus, Ethernet, and SI B)
    - Power Meters (PM5100, PM5300, PM5500, iEM3000, and iEM2000 series)
    - PowerTag Energy sensors (A9MEM1520, A9MEM1521, A9MEM1522, A9MEM1540, A9MEM1541, and A9MEM1542)
    - Acti 9 Smartlink (Modbus, Ethernet, and SI B)
    - Power Meters (PM5100, PM5300, PM5500, iEM3000, and iEM2000 series)
    - PowerTag Energy sensors (A9MEM1520, A9MEM1521, A9MEM1522, A9MEM1540, A9MEM1541, and A9MEM1542)
    • Commission your Smart Panels easily with Ecoreach software

      With Ecoreach software and Smart Panels as your partner, you can improve uptime and simplify management of your digital electrical distribution system.

      Learn more about Smart Panels

    Discover more technical information

    Take advantage of all that Ecoreach has to offer. Explore it’s additional features, benefits and technical information here.
    Discover now

    The Chat is available now