Design and costing made simple

With Canalis, installation design is simple and requires no knowledge of the designated site nor connected equipment. Costing of site functions can be calculated rapidly. And, the flexibility of Canalis means that your investment is future-proof.

Benefits

  • Default Alternative Text Canalis products are IEC 61439-6 compliant and have been independently tested and certified by ASEFA and LOVAG labs.
  • Default Alternative Text Load distribution and equipment can be monitored separately. Canalis is also fully compatible with protection devices.
  • Default Alternative Text Compared to a cable alternative, Canalis electrical distribution is easy to upgrade. Installation for lighting is also made easy thanks to its mechanical support system.
Business people using digital tablet over server room.

Resources

Featured Software

Default Alternative Text
* required

I'd like to receive news and commercial info from Schneider Electric and its affiliates via electronic communication means such as email. For more details, please read our Privacy Policy. *

Default Alternative Text

The Chat is available now