A proven solution

  • Default Alternative Text 60 years of experience in busway design
  • Default Alternative Text 70,000 kilometers of Canalis busbar installed since 1954
  • Default Alternative Text 100% architecture compliance with IEC standards

Benefits

  • Default Alternative Text

    Safe and reliable installation

    Canalis products are IEC 61439-6 compliant, to ensure reliability and safety of personnel and property.

  • Default Alternative Text

    Service continuity

    Electrical busbar trunking requires no specific maintenance and loads can be easily added or removed under voltage.

  • Default Alternative Text

    Flexibility and scalability

    With a decentralized distribution architecture, Canalis is based on a plug-and-play concept. Now it is easy to make modifications and upgrades. Furthermore, installation time can be reduced by up to 50% compared to traditional cable installations.

  • Default Alternative Text

    Environmentally-friendly

    Manufacturing, packaging, and distribution for the Canalis range has been carefully designed to limit environmental impact. The entire Canalis range is halogen-free and fully recyclable.

Default Alternative Text
* required

I'd like to receive news and commercial info from Schneider Electric and its affiliates via electronic communication means such as email. For more details, please read our Privacy Policy. *

Default Alternative Text

The Chat is available now