• Overview

    Triconex report generator software makes comprehensive reporting easy. It allows quick and accurate report generation across one or more controllers or projects involving the Triconex family of safety solutions. The program helps combine information from multiple controllers into a single report. Default reports are available for peer-to-peer function block usage, peer-to-peer configuration and duplicate IDs, as well as for tag name cross-references. And custom reports may be generated for any data available in the program’s database. Triconex report generator is also used in conjunction with Triconex safety validation software for producing automated test cases. It automatically creates associated test projects and configuration files.
  • Features

    • Create reports from single or multiple controllers
    • Find specific text within reports
    • View, export, print, refresh and copy reports
    • View in report generator environment
    • View and export to PDF and Excel
  • Benefits

    • Saves time 
    • Reduces effort and resources 
    • Minimizes errors 
    • Increases quality
  • Applications

    • Refining and petrochemicals
    • Upstream and midstream oil and gas
    • Chemicals and specialty chemicals
    • Power generation
    • Pharmaceuticals
Chat with us

Do you have questions or need assistance? We’re here to help!