• Enhanced Diagnostic Monitor

      EcoStruxure™ Triconex Safety Systems


      Easy diagnostics for status and health analysis of the Triconex controllers

    • Default Alternative Text
    • Download brochure Support centre
  • Overview

    Triconex enhanced diagnostic monitor (EnDM) software monitors the status and health of Triconex controllers. The controllers’ comprehensive system diagnostics are generated automatically and logged; no user code is required.

    Triconex EnDM is quick and simple to use. It provides detailed insight into:

    • System information
    • Diagnostics and health information
    • Module status, including field/power/voter health
    • System alarms
    Also, clear indicators and health classifications together with color-coding aid quick analysis, help users determine potential remedial actions.
  • Features

    • Uses NAMUR 107 NE symbols
    • Monitors controller(s) hardware
    • Displays system status, health and conditions
    • Shows extended module information and firmware versions
    • Collects system status (periodic or on-demand)
    • Monitors controller(s) program scan time
    • Monitors and allows changes to controller(s) memory allocation
    • Permits viewing project information stored in controller(s)
    • Displays communications performance and status
    • Collects, views and reports system events
  • Benefits

    • Saves valuable time in identifying system health conditions
    • Avoids costly downtime
    • Provides efficient operation
    • Minimizes the likelihood of human error
  • Applications

    • Refining and petrochemicals
    • Upstream and midstream oil and gas
    • Chemicals and specialty chemicals
    • Power generation
    • Pharmaceuticals
Chat with us

Do you have questions or need assistance? We’re here to help!