Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Overview

EcoStruxure System Advisor – Process Safety functionality includes: 

- System documentation for all tag names references, I/O, and CEM, structured text, ladder, and FB code 
- Change tracking for all types of configuration changes, including: 
  • Tag names 
  • Disabled points (between updates) 
  • Execution order 
  • Local variables 
  • Hardware (added, modified, deleted)
  • Library code 
  • Memory allocations 
  • User privileges 

- I/O management, including finding, reserving, and releasing spares
- Audit Manager to create change sets and mark them as audited
- Comment Manager, providing tools to add, edit, export, and print comments
- Multiple ways to search data, including:
  • Search Program Organizational Units (POUs), including FBD, structured text, ladder diagrams, and CEM 
  • Search for any tag names or program in current or deleted databases (Find Tag) 
  • Create and edit your own SQL queries (Advanced Query) 

- Reporting tools so you can view historical data by date and change, and generate and send reports via scheduled emails

Benefits

EcoStruxure System Advisor – Process Safety powers productivity and performance: 

  • Increase personnel productivity up to 30% 
  • Reduce regulatory compliance audit time by at least 40% 
  • Accelerate troubleshooting time by as much as 80% 
  • Lower project quality assurance activities by as much as 20% 
  • Increased accuracy reduces the likelihood of unexpected plant outages 
  • Safeguard knowledge to future proof investment

Applications

EcoStruxure System Advisor – Process Safety can be used to manage all EcoStruxure Tricon safety system applications, including:

Industries 

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Pharmaceuticals
Tricon CX

Tricon CX

Tricon - SIL 3 safety- instrumented system

Trident - SIL 3 safety- instrumented system

Tri-GP - SIL 2 safety-instrumented system
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
Chat

Do you have questions or need assistance? We’re here to help!