• Safety View

      EcoStruxure™ Triconex Safety Systems


      Safety View superior alarm and bypass management allows you to manage operational risk with confidence. It maximizes your return on investment, reduces the likelihood of unscheduled asset downtime, and reduces maintenance costs.

    • Default Alternative Text
    • Download brochure Support centre
  • Overview

    Triconex Safety View software alerts plant operators to potentially dangerous process changes that may require immediate action. It also alerts operators, maintenance engineers and shift supervisors of the highest priority alarms and flags all safety-critical devices that have been placed in bypass.
  • Features

    Safety applications

    • Replaces traditional hardwired annunciator panels
    • TÜV -certified for the highest levels of integrity 

    Performance features

    • Built-in redundancy for maximum availability 

    Maintenance

    • Built-in diagnostics and redundancy management — transparent to user
    • Secure access and audit trail
    • Shift change one-time activation

    Functionality 

    • ISA18.1 annunciator sequences include (Code M, A, R) 
    • Alarm functions include: enable/disable individual alarms and group alarms, reactivate alarms on shift hand-over, silence alarms, clear first-out alarms, reset alarms in ring back state
    • Bypass functions include: apply and remove bypass tags, add/review notes for bypassed tags, configurable bypass behavior
  • Benefits

    • Enhanced operator performance and response to critical conditions
    • Reduced likelihood of an adverse safety event
    • Minimized operator error leading to unscheduled asset time
    • More effective maintenance through improved bypass management
  • Applications

    • Refining and petrochemicals
    • Upstream and midstream oil and gas
    • Chemicals and specialty chemicals
    • Power generation
    • Pharmaceuticals
Chat with us

Do you have questions or need assistance? We’re here to help!