• Worker using radio in gas fired power station

    Fire and Gas System

    EcoStruxure Triconex fire and gas system detects abnormal situations such as fire or combustible/toxic gas and provides early warning and mitigation.

    Download the brochure

Your business relies on steady fire and gas protection

For process operations, safety usually tops the priority list. Yet, effective life cycle management of fire- and gas-related risk in high-hazard industries is never easy. Standards keep changing, functional safety is complex, and demonstrating compliance has never been more demanding.

Default Alternative Text

Solution

• Provide SIL 3 F&G safety protection — Ensure fail-safe performance of controllers for energize-to-trip and de-energize-to-trip applications

• Maximize production output and asset uptime — Provide high-availability architecture, fault-tolerant operation, and online module replacement

• Deliver superior total value of ownership — Avoid spurious trips and detecting faults before they occur

• Reduce investment and life cycle costs — Use the same platform for multiple applications

• Extend asset operational life — Make online modifications and changes without halting operations

Benefits

• Designed and engineered for optimum flexibility — choice of form factors, termination options, centralized and distributed architecture

• Inherent diagnostics, redundancy management and error checking — no user programming required

• Continuous operation — high-availability, fail-safe, and fault-tolerant architecture, hot spare slot, online modifications, built-in changes and module replacements

• Universal connectivity with all major process automation systems — integrated, interfaced or separate options available

• Support for all applications — emergency shutdown (ESD), fire and gas (F&G), burner management systems (BMS), high integrity pressure protection solutions (HIPPS), turbomachinery control (TMC)
  • #1 Emergency Shutdown System

    2018 readers’ choice awards voted Triconex the number #1 for Emergency shutdown systems. 

    When safety and profitability are critical to business success, chose the number #1 safety system. 

    Triconex is the award-winning Emergency Shutdown System you can rely on.

    control choice award logo
Default Alternative Text

Brochure

Discover the application of Tricon controllers for fire and gas. Download now
Chat with us

Do you have questions or need assistance? We’re here to help!