Emergency Shutdown Systems (ESD)

    EcoStruxure Triconex safety solution to detect potentially hazardous conditions, shut down the plant and prevent unsafe incidents.

    Download the brochure

Prevent hazardous situations from causing unsafe incidents

A vital layer of protection, an emergency shutdown system is key for providing safe operations. If hazardous conditions occur, immediate action must be taken. Shutting down the facility to a safe state protects personnel, the environment, and the asset.

Default Alternative Text

Solution

• Provide SIL 3 ESD safety protection for safer operations — ensuring fail-safe performance of controllers for energize-to-trip and de-energize-to-trip applications

• Maximize production output and asset uptime — providing high-availability architecture, fault-tolerant operation and online module replacement

• Deliver superior total value of ownership — avoiding spurious trips and detecting faults before they occur

• Reduce investment and life cycle costs — using the same platform for multiple applications

• Extend asset operational life — making online modifications and changes without halting operations

Benefits

• Designed and engineered for optimum flexibility — choice of form factors, termination options, centralized and distributed architecture

• Inherent diagnostics, redundancy management and error checking — no user programming required

• Continuous operation — high-availability, fail-safe, and fault-tolerant architecture, hot spare slot, online modifications, built-in changes and module replacements

• Universal connectivity with all major process automation systems — integrated, interfaced or separate options available

• Support for all applications — emergency shutdown (ESD), fire and gas (F&G), burner management systems (BMS), high integrity pressure protection solutions (HIPPS), turbomachinery control (TMC)
  • #1 Emergency Shutdown System

    2018 readers’ choice awards voted Triconex the number #1 for Emergency shutdown systems. 

    When safety and profitability are critical to business success, chose the number #1 safety system. 

    Triconex is the award-winning Emergency Shutdown System you can rely on.

    control choice award logo
Default Alternative Text

Brochure

In-depth description of market leading Triconex Emergency Shutdown (ESD) solutions. Download now
Chat with us

Do you have questions or need assistance? We’re here to help!