Burner Management Systems (BMS)

    EcoStruxure Triconex safety solution to enable safe operation and protection of burners, boilers, furnaces and heaters.

    Download the brochure

Safe operation of boilers, burners, furnaces and heaters

Boilers, burners, furnaces and fired heaters are often critical components of process operations. Managing their sequencing, while running different operating modes and states, can present complex challenges.

Default Alternative Text

Solution

Triconex SIL 3 BMS systems increase safety and reliability:

• Inhibit startup until safe conditions are met
• Initiate safe operating conditions
• Protect against unsafe conditions; shut down if unsafe conditions exist
• Provide operators with vital status information
• Automate ignition and purging activities
• Interlock functions until specific safe conditions are met

Benefits

• Designed and engineered for optimum flexibility — choice of form factors, termination options, centralized and distributed architecture

• Inherent diagnostics, redundancy management and error checking — no user programming required

• Continuous operation — high-availability, fail-safe, and fault-tolerant architecture, hot spare slot, online modifications, built-in changes and module replacements

• Universal connectivity with all major process automation systems — integrated, interfaced or separate options available

• Support for all applications — emergency shutdown (ESD), fire and gas (F&G), burner management systems (BMS), high integrity pressure protection solutions (HIPPS), turbomachinery control (TMC)
  • #1 Emergency Shutdown System

    2018 readers’ choice awards voted Triconex the number #1 for Emergency shutdown systems. 

    When safety and profitability are critical to business success, chose the number #1 safety system. 

    Triconex is the award-winning Emergency Shutdown System you can rely on.

    control choice award logo
Default Alternative Text

Brochure

Discover the application of Tricon controllers for burner management. Download now
Chat with us

Do you have questions or need assistance? We’re here to help!