Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Overview

Historian Client enables trend analysis and reporting that guide intelligent troubleshooting, and help identify opportunities for cost savings. Tight integration with Microsoft Office® applications allows even novices to publish historical reports to the web or company intranet.

Tight integration with a DCS historian includes automatic switchover to redundant historian server. If communication is lost for any reason, the data is still available for forwarding when communication is restored, ensuring that any holes in the historical record are closed, thus providing a complete picture of the process.

Benefits

  • Facilitates easy, cross-site reporting and performance metrics
  • Aids in regulatory-compliance requirements
  • Provides single-software infrastructure for data storage and reporting
  • Reduces capital expenses and IT infrastructure costs

Features

Historical trend analysis and reporting
  • User-friendly database query tool for generating report data
  • Ability to publish historical reports to web or company intranet using Microsoft Office via Excel® and Word® add-ins
  • Library of component-based .NET and ActiveX controls for extending other applications

Applications

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Metals, mining and minerals
  • Water and wastewater
  • Food and beverage
  • Life sciences and pharmaceuticals
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
Chat

Do you have questions or need assistance? We’re here to help!