• Machine builders! Discover the four areas where you can gain a competitive edge

Default Alternative Text
MachineStruxure the NEXT generation sets new standards for intuitive machine building. Flexible, scalable control solutions. A single, unified application software. Ready-to-use tested and validated architectures. Standard motion and safety solutions. Expert application development and technical services

Introducing MachineStruxure the NEXT generation

MachineStruxure is a complete machine automation solution with benefits throughout the machine life cycle. New and highly efficient controllers allow you to keep costs down, and, because you’re connected everywhere, integration and maintenance is much simpler.

Now, you can:

  1. Reduce time to market: SoMachine, the programming environment for all MachineStruxure products and solutions, simplifies every step in the design and commissioning of your machines.
  2. Increase profitability: With our new range of controllers, you get Ethernet connectivity, multiple communication ports, SD card slots, energy management dashboards, safety, analogue inputs/outputs, and motion control loops – all as standard features.
  3. Improve efficiency: New flexible and scalable controllers have performance ratings that are the benchmark of the industry.
  4. Simplify integration and maintenance: With Ethernet TCP/IP and IP on all control platforms, vertical access to production data and machine status is always at your fingertips.

Find out more about the benefits of MachineStruxure
Learn more

The Chat is available now