• Introducing the all-new Galaxy VM

man and women talk about energy management in a data center
The Galaxy VM offers three modes of efficiency for the highest availability.

Balancing the trade-off between availability and efficiency has always been a challenge. The all-new Galaxy™ VM three-phase UPS from Schneider Electric™ eliminates this issue!

The Galaxy VM is the only UPS on the market with three modes of efficiency to deliver the availability and performance your business needs, along with lower energy and cooling costs through conservation. The offline ECO mode operates at 99 percent efficiency, and double conversion online mode offers 96.5 percent full protection. At 98 percent efficiency, the exclusive ECOnversion™ mode delivers higher cost savings and reduced risk while retaining the power conditioning of double conversion.

Increased availability and scalability

The innovative UPS also features innovative modular battery architecture that lets you pay as you grow, increasing capacity and runtime when you need to with flexible energy storage.

Fits-anywhere, easy-service design

Boasting one of the industry’s most compact footprints, the Galaxy VM fits into almost any environment with minimal space requirements. And full front access means the unit can be installed against the wall, further saving valuable floor space. It also makes installation and servicing quick and easy, reducing mean time to repair.

The intuitive LCD touch screen displays vital status information and lets you easily access settings and controls, while an embedded network management card allows you to adjust system configuration across the network. Also featuring isolated connections and a bypass cabinet completely separated from power for safe service and easy maintenance, top and bottom cable entry, and included start-up service, the Galaxy VM is one of the easiest UPS units in its class to deploy, install, and maintain.

Trusted partner for your business continuity

Designed to seamlessly integrate into the electrical networks, physical infrastructure, and monitoring systems of data centers and industrial applications, the Galaxy VM provides excellent power quality for any business environment.

Learn how the Galaxy VM can work for you. Download a free brochure today!
Learn more

The Chat is available now