• Choose an intelligent switchboard solution to improve productivity and efficiency

Default Alternative Text
Up to 15% energy saving, up to 90% fewer motor burn-outs and 24/7 visibility of energy use and power quality Gaining the knowledge and control needed to make smarter energy decisions is as easy as choosing the totally reinvented Okken intelligent switchboard solution.

Working together, or as standalone devices and systems, Okken intelligent low voltage switchboards offer the technology and capability needed to improve reliability, productivity and energy efficiency. The range includes:

  • MotorSys intelligent power and motor control center (iPMCC) provides advanced fault prevention, protection and automatic restarting to boost productivity, improve energy efficiency and reduce downtime.
  • Altivar variable speed drives and progressive starters extend equipment life and reduce energy consumption.
  • Masterpact Compact NS and Compact NSX circuit breakers provide circuit protection and control.
  • Quantum, Premium, M340, and M580 programmable logic controllers supply process automation and control capabilities.
  • PowerLogic energy and power quality meters contribute to improved energy efficiency and power quality.
  • TeSys relays, controllers and motor management systems offer protection and monitoring.
  • Energy server Com’X 200 centralizes data for smart connection and monitoring of Okken accessories.
  • POI (Power Outage Insight) adds intelligent outage prevention, plus safe, quick power restoration for maintenance operations.

Discover how intelligent switchboard solutions improve efficiency
Learn more

The Chat is available now