United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

legend plate WBY - 48 x 48 mm - without text

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XD2
    Harmony XAP, XB2 SL
    product or component type
    Legend plate
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessory
    colour of marking
    Black
    background colour
    1 white side, 1 yellow side
    Complementary
    accessory / separate part destination
    XD2 joystick controller
    XB2 empty control station
    marking
    Unmarked
    size
    48 x 48 mm
    product weight
    0.002 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.