• RRP
    122.47 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVS
    product or component type
    Electronic alarm
    device short name
    XVS
    Complementary
    colour
    Black
    material
    ABS (acrylonitrile butadiene-styrene): body
    PC (polycarbonate): terminal cover
    net weight
    0.18 kg
    marking
    CE
    overvoltage category
    Class II conforming to EN/IEC 61140
    mounting support
    72 mm DIN rail
    [Us] rated supply voltage
    12...24 V DC
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    117 mA at 12 V
    125 mA at 24 V
    158 mA at 12 V
    200 mA at 24 V
    clamping connection capacity
    <= 1 x 1.5 mm²
    width
    72 mm
    height
    72 mm
    depth
    69.3 mm
    Environment
    discrete output type
    PNP
    signalling type
    16 tones alarm
    standards
    UL 464
    EN/IEC 61000-6-3
    EN/IEC 61000-6-2
    product certifications
    UR
    protective treatment
    TC
    ambient air temperature for storage
    -35…70 °C
    ambient air temperature for operation
    -10…50 °C
    IP degree of protection
    Panel mounted: IP54 conforming to EN/IEC 60529
    noise level
    0…90 dB (continuous or intermittent tone) at 1 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Instruction sheet
    Date
    Size
    Add to My Documents
    XVS72BM.. Electronic alarms (Version 01)
    Date 01/07/08
    Size 892 KB
    CAD
    Date
    Size
    Add to My Documents
    CAD for XVS72BMBP: Electronic Alarm PNP Black (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XVS Sirens (Version 1.0)
    Date 14/10/10
    Size 73.4 KB
    XVS72BMBP BMWP BMBN BMWN Alarms (Version 1.0)
    Date 07/08/12
    Size 89.3 KB
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVS72BMBP, XVS72BMWP, XVS72BMBN, XVS72BMWN Electronic alarms (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Harmony XVS sirens and electronic alarms, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/08/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Harmony XVS sirens and electronic alarms, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 18/08/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Electronic Alarm
    Dimensions



Compare products: /