• RRP
    223.01 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVS
    product or component type
    Multisound siren
    device short name
    XVS
    Complementary
    colour
    White
    material
    ASA (Acrylonitrile Styrene Acrylate): front
    ASA (Acrylonitrile Styrene Acrylate): back
    PC (polycarbonate): back cover
    net weight
    1 kg
    marking
    CE
    mounting support
    Bracket
    fixing mode
    3 holes Ø 9 mm
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    350 mA at 24 V
    250 mA at 12 V
    electrical connection
    Cable: 6.5…8.5 mm, 0.33 mm² / AWG AWG 22 (signalling circuit)
    Cable: 6.5…8.5 mm, 0.52 mm² / AWG AWG 20 (power circuit)
    width
    140 mm
    height
    114 mm
    depth
    223 mm
    Environment
    signalling type
    43 tones siren
    standards
    EN 61000-6-2
    EN 55014-2
    EN 55022
    EN 61000-6-3
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -35…70 °C
    ambient air temperature for operation
    -10…50 °C
    overvoltage category
    Class II conforming to EN/IEC 61140
    IP degree of protection
    IP53 conforming to EN/IEC 60529
    [Us] rated supply voltage
    12 V DC
    24 V DC
    noise level
    0…105 dB (continuous or intermittent tone) at 1 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    XVS14BMW Multisound siren (Version 01)
    Date 01/07/08
    Size 366.5 KB
    Certificate
    Date
    Size
    Add to My Documents
    XVS14BMW Siren (Version 1.0)
    Date 07/08/12
    Size 88.7 KB
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    XVS Sirens (Version 1.0)
    Date 14/10/10
    Size 73.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVS14BMW, XVS14GMW, XVS14MMW sirens (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 19/08/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 19/08/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Siren
    Dimensions



Compare products: /