United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

PHOTOELECTRIC SENSOR MINIATURE THRU BEAM SN=15M EMITTER CONNECTOR M8

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor transmitter
    sensor name
    XUM
    sensor design
    Miniature
    detection system
    Thru beam
    material
    Plastic
    supply circuit type
    DC
    wiring technique
    2-wire
    electrical connection
    Male connector M8, 4 pins
    emission
    Red thru beam
    [Sn] nominal sensing distance
    15 m need a receiver
    Complementary
    enclosure material
    PBT
    lens material
    Modified polyarylate
    status LED
    Supply on: 1 LED (orange)
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10.2…26.4 V DC
    maximum voltage drop
    <2 V
    current consumption
    12 mA no-load
    maximum delay first up
    100 ms
    depth
    20 mm
    height
    34 mm
    width
    11 mm
    net weight
    0.01 kg
    Environment
    product certifications
    RCM
    CE
    UL
    ambient air temperature for operation
    -30…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    +/- 1.5 mm (f = 10…55 Hz)2 hours in each direction X, Y and Z conforming to IEC 60068-2-6
    shock resistance
    500 m/s² for X, Y, Z directions for 10 cycles (approx. 100 min) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    XUM2/4/5/6/9... photoelectric proximity switches - cUL certification record (for Canada) (Version 1.0)
    XUM2/4/5/6/9... photoelectric proximity switches - UL certification record (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XU•M18/N18..., XUA/B/C/D/E/J/K/L/M/N/P/R/V/X... and XUVU... photoelectric proximity switches - EU declaration of conformity (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Transmitter. Connector Version

    Description


    Dimensions


    (1)
    Power supply indicator (orange)
    (2)
    Transmission


  • Connections and Schema

    Connections and Schema
    DC Transmitter


    BN :
    Brown
    BU :
    Blue


  • Mounting and Clearance

    Mounting and Clearance
    Tightening Torques


    (1)
    Base mounting fixing bracket


    (2)
    Pre-wired M8 connector


  • Performance Curves

    Performance Curves
    Thru-beam System



    (1)
    Transmitter
    (2)
    Receiver
    (y)
    Parallel movement in mm
    (x)
    Distance in m


Compare products: /