United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

inductive sensor Namur - M12 - L38.5mm - plastic - Sn4mm - 7..12VDC - cable 2m

Show more characteristics >
  • RRP
    69.37 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS ATEX D
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    ATEX dust
    sensor name
    XSP
    sensor design
    Cylindrical M12
    size
    38.5 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    Plastic
    [Sn] nominal sensing distance
    4 mm
    type of output signal
    Discrete
    wiring technique
    2-wire
    discrete output function
    1 NC
    output circuit type
    DC
    discrete output type
    Namur
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    7...12 V DC
    switching capacity in mA
    <= 1 mA
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    sensing range
    > 2.5...4 mm
    operating zone
    0…3.2 mm
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state: 1 LED (red)
    maximum residual current
    3 mA open state
    switching frequency
    <= 400 Hz
    marking
    II1 D-Ex ia IIIC T85°C Da IP66/67
    threaded length
    32.5 mm
    height
    12 mm
    length
    38.5 mm
    Environment
    standards
    EN/IEC 60079-11
    EN/IEC 60079-0
    directives
    94/9/EC - ATEX directive
    product certifications
    INERIS 04ATEX0016X
    ambient air temperature for operation
    -20…60 °C
    dust zone
    Zone 20
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    XS...EX, XSAV...EX Proximity Sensors ATEX, Instruction Sheet (Version 06)
    XS.N...EX Namur proximity sensors ATEX, Instruction Sheet (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    Namur inductive proximity switches (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XS.N...EX NAMUR inductive proximity sensors for explosives atmospheres (Version 1.1)
    XS1M...EX, XS6...EX and XSAV...EX inductive proximity sensors for explosive atmospheres - EU/ATEX type examination certificate (Version 2.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XS•N...EX Namur inductive proximity switches for explosive atmospheres - EU declaration of conformity (Version 1.0)
    XS1M...EX, XS6...EX and XSAV...EX inductive proximity sensors for explosive atmospheres - EU declaration of conformity (Version 2.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    4 mm/0.16 in.

    Face to face


    e (2) ≥
    24 mm/0.94 in.

    Facing a metal object


    e (3) ≥
    6 mm/0.24 in.


  • Connections and Schema

    Wiring Schemes

    2-Wire connection


    (1)
    Output current
    BN :
    Brown
    BK :
    Black
    BU :
    Blue

    Output current

    Load impedance value

    12 V

    4...20 mA

    R ≤ 8.2 Ω

    24 V

    4...20 mA

    R ≤ 470 Ω


  • Performance Curves

    Performance Curves
    Standard Steel Target : 12x12x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm


Compare products: /