United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric XPSNS3740 Picture
Discontinued

Schneider Eletric XPSNS3740 Picture
Discontinued

module XPS-NS - amplifier relay - 230 V AC

Show more characteristics >
XPSNS3740  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPS-NS
    safety module application
    Safety amplifier for 2 position switches
    standards
    EN 292
    EN 60204-1
    [Us] rated supply voltage
    230 V AC (- 15...10 %)
    output type
    Relay 2 NO + 2 NC, volt-free
    number of additional circuits
    1 NC
    connections - terminals
    Captive screw clamp terminals: 2.5 mm² with cable end, 2 wires
    Complementary
    function of module
    Monitoring 2 position switches
    supply frequency
    50/60 Hz
    power consumption in VA
    < 8 VA
    breaking capacity
    C300 : holding 180 VA AC-15 for relay output
    C300 : inrush 1800 VA AC-15 for relay output
    breaking capacity
    1.5 A / 24 V - L/R = 50 ms, DC-13 for relay output
    associated fuse rating
    4 A gL for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    minimum output current
    10 mA for relay output
    minimum output voltage
    17 V for relay output
    [Ui] rated insulation voltage
    300 V, degree of pollution 2 conforming to IEC 60647-5-1, DIN VDE 0110 part 1
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category III, conforming to IEC 60647-5-1, DIN VDE 0110 part 1
    local signalling
    4 LEDs
    mounting support
    35 mm symmetrical DIN rail
    depth
    120 mm
    height
    77.5 mm
    width
    90 mm
    product weight
    0.8 kg
    Environment
    IP degree of protection
    IP20(terminals) conforming to EN/IEC 60529
    IP40(enclosure) conforming to EN/IEC 60529
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -25...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.