EtherCAT diagnostic expansion module with screw term

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Non-safe communication module
    device short name
    XPSMCM
    [Us] rated supply voltage
    24 V (- 20...20 %) DC
    Complementary
    power dissipation in W
    3 W
    quality labels
    CE
    range compatibility
    Preventa XPSMCM
    connector type
    RJ45
    number of port
    2
    method of access
    Slave
    transmission rate
    100 Mbit/s for full duplex bus length
    communication port protocol
    EtherCAT
    current consumption
    0.125 mA
    cable distance between devices
    100 m
    local signalling
    Green LED with ON marking for power ON
    Green LED with RUN marking for operating
    Red LED with E IN marking for internal error
    Red LED with E EX marking for external error
    Green/red LED with ERR marking for communication error
    Green/red LED with STS marking for operating
    number of terminals
    2
    connections - terminals
    2-wire captive screw clamp terminals, removable terminal block
    1-wire captive screw clamp terminals, removable terminal block
    cable cross section
    (0.2...1.5 mm² - AWG 24...AWG 16) flexible cable without cable end
    (0.2...2.5 mm² - AWG 24...AWG 14) flexible cable without cable end
    (0.25...1 mm² - AWG 23...AWG 18) flexible cable with cable end, without bezel
    (0.25...2.5 mm² - AWG 23...AWG 14) flexible cable with cable end, with bezel
    (0.5...1.5 mm² - AWG 20...AWG 16) flexible cable with cable end, with double bezel
    (0.2...1 mm² - AWG 24...AWG 18) solid cable without cable end
    (0.2...2.5 mm² - AWG 24...AWG 14) solid cable without cable end
    (0.25...2.5 mm² - AWG 23...AWG 14) flexible cable with cable end, without bezel
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    width
    22.5 mm
    height
    99 mm
    depth
    114.5 mm
    product weight
    0.3 kg
    Environment
    product certifications
    cULus
    TÜV
    RCM
    IP degree of protection
    IP20
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -20...85 °C
    relative humidity
    10...95 %
    pollution degree
    2
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level 6 kV, on contact conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level 20 kV, on air conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level 10 V/m, 80...1000 MHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level 30 V/m, 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f = 10...55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn (duration = 16 ms) shocks : 1000 shocks on each axis EN/IEC 61496-1
    operating altitude
    2000 m
    service life
    20 yr
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Modular safety controllers Preventa XPSMCM (Version 3.1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPSMCM. Fieldbus Expansion Modules, Instruction Sheet (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XPSMCMCO0000EC: XPSMCM Expansion unit for diagnostics and data communication. EtherCAT with screw terminal. (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    RCM Document XPSMCM 7.15 (Version 1.0)
    Date 25/11/15
    Size 441.2 KB
    TÜV SÜD Certificate XPSMCM (Version 1.0)
    Date 23/05/18
    Size 181 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XPSMCM Preventa Modular Safety Controller Accessories DoC (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/02/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/02/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Screw Terminal



  • Mounting and Clearance

    Mounting Safety Controller CPU with Module(s)
    Mount BackPlane Connector on Rail


    1 :
    Connect as much Backplane Connector as module to be install.
    2 :
    Fix the connectors to the rail (Top first).

    Mount Safety Controller CPU with Other Module(s)


    1 :
    Mount controller CPU and modules on rail.
    2 :
    Make sure that the controller CPU or the module(s) are plugged on the BackPlane connector.


  • Connections and Schema

    Connection & Schema
    ETHERCAT Connector


    Description

    ECAT (ETHERCAT) standard communication device

    Wiring

    PIN/ Signal

    1/ Tx+

    2/ Tx-

    3/ Rx+

    4/ not connected

    5/ not connected

    6/ Rx-

    7/ not connected

    8/ not connected

    Data sets

    input status, input diagnostics,

    fieldbus input status, probe status,

    safety output status, safety output diagnostics


    Wiring
    Terminal Designation


    Terminal

    Signal

    Description

    1

    24 VDC

    24 Vdc power supply

    2

    Not connected

    3

    4

    0 VDC

    0 Vdc power supply

    5

    Not connected

    6

    7

    8

    Wiring Example