United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

module XPSEDA - lift control - 24 V AC/DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSEDA
    safety module application
    Lift control
    function of module
    Monitoring cabin position
    safety level
    Can reach PL e/category 4 conforming to EN/ISO 13849-1
    Can reach SILCL 3 conforming to EN/IEC 62061
    [Us] rated supply voltage
    24 V AC (- 15...10 %)
    24 V DC (- 15...15 %)
    number of additional circuits
    1 solid state output
    breaking capacity
    C300 : holding 180 VA AC-15 for relay output
    C300 : inrush 1800 VA AC-15 for relay output
    Complementary
    synchronisation time between inputs
    Unlimited
    supply frequency
    50/60 Hz
    power consumption in VA
    0...3.5 VA 24 V AC
    power consumption in W
    <= 2.5 W 24 V DC
    input protection type
    External max fuse gG 0.25 A
    [Uc] control circuit voltage
    24 V
    input voltage
    24 V
    input current
    <= 110 mA 24 V DC
    <= 150 mA 24 V AC
    500 mA inrush
    output type
    Relay 2 NO, volt-free
    breaking capacity
    20 mA / 24 V for solid state output circuit
    2 A / 24 V - L/R = 50 ms, DC-13 for relay output
    output thermal current
    4 A per relay for relay output
    [Ith] conventional free air thermal current
    <= 8 A
    associated fuse rating
    4 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    minimum output current
    10 mA for relay output
    minimum output voltage
    17 V for relay output
    response time on input open
    <= 50 ms
    overvoltage category
    III 4 kV 2 IEC 60647-5-1
    [Ui] rated insulation voltage
    300 V conforming to EN/IEC 60664-1
    local signalling
    4 LEDs
    connections - terminals
    Captive screw clamp terminals : 0.14...2.5 mm² without cable end
    Captive screw clamp terminals : 2 x 0.14...0.7 mm² without cable end
    Captive screw clamp terminals : 2 x 0.25...2.5 mm² with cable end
    mounting support
    35 mm symmetrical DIN rail
    depth
    120 mm
    height
    78 mm
    width
    22.5 mm
    product weight
    0.18 kg
    Environment
    standards
    EN/IEC 60947-5-1
    product certifications
    TÜV
    IP degree of protection
    IP20 (terminals) conforming to EN/IEC 60529
    IP40 (enclosure) conforming to EN/IEC 60529
    ambient air temperature for operation
    -20...65 °C
    ambient air temperature for storage
    -25...75 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Preventa safety module XPSEDA For lift control (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XPS... Preventa Safety Module, Product End-of-Life Instructions (Version 2.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XPS... Preventa Safety Module, Product Environmental Profile (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.