United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric XPSECP3731 Picture
Discontinued

Schneider Eletric XPSECP3731 Picture
Discontinued

module XPSEC - increasing the number of safety contacts - 230 V AC

Show more characteristics >
XPSECP3731  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSECP
    safety module application
    Increasing the number of safety contacts
    function of module
    Increasing the number of safety contacts
    safety level
    Can reach PL e/category 4 conforming to EN/ISO 13849-1 can reach the maximum safety level of module base
    Can reach SILCL 3 conforming to EN/IEC 62061 can reach the maximum safety level of module base
    safety reliability data
    MTTFd = 346.2 years conforming to EN/ISO 13849-1
    DC = 0...90 % conforming to EN/ISO 13849-1
    PFHd = 7.51E-9 1/h conforming to EN/IEC 62061
    output type
    Relay 8 NO, volt-free
    [Us] rated supply voltage
    230 V AC (- 15...10 %)
    number of additional circuits
    1 NC + 1 solid state output
    Complementary
    supply frequency
    50/60 Hz
    power consumption in VA
    <= 6 VA
    input protection type
    Internal, electronic
    breaking capacity
    B300 : holding 360 VA AC-15 for relay output
    B300 : inrush 3600 VA AC-15 for relay output
    breaking capacity
    1.5 A / 24 V - L/R = 50 ms, DC-13 for relay output
    10 mA / 48 V for solid state output circuit
    20 mA / 24 V for solid state output circuit
    output thermal current
    6 A per relay for relay output
    [Ith] conventional free air thermal current
    < 30 A for relay output
    associated fuse rating
    6 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    minimum output current
    10 mA for relay output
    minimum output voltage
    17 V for relay output
    response time on input open
    <= 20 ms
    [Ui] rated insulation voltage
    300 V, degree of pollution 2 conforming to IEC 60947-5-1
    300 V, degree of pollution 2 conforming to DIN VDE 0110 part 1
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category III, conforming to IEC 60947-5-1
    4 kV overvoltage category III, conforming to DIN VDE 0110 part 1
    local signalling
    3 LEDs
    connections - terminals
    Captive screw clamp terminals, clamping capacity: 1 x 4 mm² without cable end
    Captive screw clamp terminals, clamping capacity: 2 x 2.5 mm² with cable end
    mounting support
    35 mm symmetrical DIN rail
    product weight
    0.65 kg
    Environment
    standards
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    product certifications
    CSA
    TÜV
    UL
    IP degree of protection
    IP20 (terminals) conforming to EN/IEC 60529
    IP40 (enclosure) conforming to EN/IEC 60529
    ambient air temperature for operation
    -10...55 °C
    ambient air temperature for storage
    -25...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.