United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

pressure switch XMA 25 bar - adjustable scale 2 thresholds - 1 C/O

Show more characteristics >
  • RRP
    83.99 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    pressure sensor type
    Electromechanical pressure sensor
    pressure sensor name
    XMA
    pressure sensor size
    25 bar
    contacts type and composition
    1 C/O snap action
    controlled fluid
    Air (0…70 °C)
    Fresh water (0…70 °C)
    Sea water (0…70 °C)
    fluid connection type
    G 1/4 (female) conforming to ISO 228
    cable entry
    2 entries tapped for Pg 13.5 cable gland conforming to NF C 68-300
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm²
    electrical circuit type
    Control circuit
    [In] rated current
    3 A (Ue = 120 V), AC-15, B300
    1.5 A (Ue = 240 V), AC-15, B300
    0.1 A (Ue = 250 V), DC-13, R300
    setting
    External
    colour of cover
    Black opaque
    pressure switch type of operation
    Regulation between 2 thresholds
    scale type
    Fixed differential
    local display
    Without
    enclosure material
    PC impregnated with Lexan 500R
    adjustable range of switching point on rising pressure
    3.5…25 bar
    adjustable range of switching point on falling pressure
    0.1…20.5 bar
    pressure actuator
    Diaphragm
    possible differential minimum at high setting
    4.5 bar
    possible differential minimum at low setting
    3.4 bar
    destruction pressure
    100 bar
    materials in contact with fluid
    Canvas covered nitrile
    Chromated zinc alloy
    maximum permissible accidental pressure
    56.25 bar
    Complementary
    height
    133 mm
    width
    57 mm
    depth
    97.5 mm
    operating position
    Any position
    maximum permissible pressure - per cycle
    31.25 bar
    short-circuit protection
    10 A cartridge fuse, type gG (gl)
    maximum operating rate
    10 cyc/mn
    [Ui] rated insulation voltage
    500 V conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    electrical durability
    1000000 cycles, 50/60 Hz, AC-15, 240 V / 3 A, Ith = 10 A
    mechanical durability
    1000000 cycles
    repeat accuracy
    3.5 %
    net weight
    0.65 kg
    Environment
    standards
    CE
    EN/IEC 60947-5-1
    product certifications
    CCC
    CSA
    UL
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    electrical shock protection class
    Class I conforming to IEC 536
    IP degree of protection
    IP54 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Electromechanical sensors for pressure control OsiSense XM (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XMX... /XMA... /XMP... Electromechanical pressure switches, sizes 6 to 25 bar.Instruction Sheet (Version 05)
    Certificate
    Date
    Size
    Add to My Documents
    XMA/P/X..., XMGB..., XMLA/B/C/D... pressure switches and XMLZ... accessories - UL certification record (Version 1.0)
    XMA... and XMX... pressure switches (made in Czech Republic) - Certificate for China compulsory product certification (Version 1.0)
    XMA..., XMP... and XMX... pressure switches - CSA certificate of compliance (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XMA... and XMX... pressure and vacuum switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XMPA12B2131 Power Pressure Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (A)
    G 1/4 (female)
    (1)
    2 tapped entries PG 13.5


  • Mounting and Clearance

    Minimum Mounting Clearance


    (ØA)
    G 1/4 (female)
    (1)
    Minimum clearance zone for screwing-on pressure switch at point A


  • Connections and Schema

    Wiring Diagram
    Connections



  • Performance Curves

    Curves
    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure
    1 :
    Maximum differential
    2 :
    Minimum differential


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value


Compare products: /