United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

limit switch XCMD - cat's whisker - 1NC+1NO - snap - M12

Show more characteristics >
  • RRP
    56.68 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCMD
    sensor design
    Miniature
    body type
    Plug-in body
    head type
    Multi-directional head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Multi-directional
    type of operator
    Spring return cat''s whisker
    type of approach
    Multi-directional approach
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    switch actuation
    By any moving part
    electrical connection
    Male connector M12, 5 pins
    contacts insulation form
    Zb
    positive opening
    Without
    minimum force for tripping
    0.1 N
    maximum actuation speed
    1 m/s
    [Ie] rated operational current
    0.22 A at 50 V, DC-13 conforming to EN/IEC 60947-5-1 appendix A
    3 A at 50 V, AC-15 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    4 A
    [Ui] rated insulation voltage
    60 V (pollution degree 3) conforming to IEC 60947-5-1
    maximum resistance across terminals
    25 mOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    0.8 kV conforming to IEC 60664
    0.8 kV conforming to IEC 60947-1
    short-circuit protection
    4 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13, 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    5000000 cycles
    width
    30 mm
    height
    50 mm
    depth
    16 mm
    net weight
    0.085 kg
    Environment
    shock resistance
    25 gn for 18 ms conforming to IEC 60068-2-27
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IP68 conforming to IEC 60529
    IK degree of protection
    IK06 conforming to EN 62262
    electrical shock protection class
    Class I conforming to IEC 61140
    Class I conforming to NF C 20-030
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    product certifications
    CSA
    UL
    CCC
    standards
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    UL 508
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Limit switches OsiSense XC Standard (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Metal XCM D, integral M12 connector, cat's whisker (Version 1.1)
    Metal XCM D, integral M12 connector, cat's whisker (Version 1.1)
    CAD for XCMD2106C12: limit switch XCMD - cats whisker - 1NC+1NO - snap - M12 (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XCMD..., ZCMD..., XCMN... limit switches and XCSM... safety switches - Certificate for China compulsory product certification (Version 1.0)
    XCMD..., ZCMD..., XCMN... limit switches and XCSM... safety switches - CSA certificate of compliance (Version 1.0)
    XC... limit switches - UL certification record (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XCMD..., XCSM... Metallic Limit Switches, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/08/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCMD..., XCSM... Metallic Limit Switches, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 22/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Setting-up
    Plunger or Multi-directional Heads



  • Connections and Schema

    Wiring Diagram
    2-pole NC + NO Snap Action + Integral M12 5-pin Connector



    Wiring Diagram
    5-pin, M12, 4A-60V


    1 - 2 :
    NC
    3 - 4 :
    NO
    5 :
    Grounding


  • Technical Description

    Characteristics of Actuation
    Switch Actuation by Any Moving Part



    Functional Diagram


    (1)
    Closed
    (2)
    Open
    (3)
    Tripping
    (4)
    Resetting


Compare products: /