United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

METAL - 2NC - SA 1/2NPT DORE THERMOPLST ROL

Show more characteristics >
  • RRP
    37.51 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKD
    sensor design
    Compact
    body type
    Fixed
    head type
    M18 plunger head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the head
    movement of operating head
    Linear
    type of operator
    Spring return roller plunger metal
    type of approach
    Lateral approach, 2 directions
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    switch actuation
    By 30° cam
    electrical connection
    Male connector
    contacts insulation form
    Zb
    positive opening
    With
    positive opening minimum force
    36 N
    minimum force for tripping
    10 N
    maximum actuation speed
    0.5 m/s
    repeat accuracy
    0.1 mm on the tripping points with 1 million operating cycles
    [Ie] rated operational current
    3 A at 50 V, AC-15 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 50 V, DC-13 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    4 A
    [Ui] rated insulation voltage
    60 V (pollution degree 3) conforming to IEC 60947-1
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    0.8 kV conforming to IEC 60664
    0.8 kV conforming to IEC 60947-1
    short-circuit protection
    4 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    10000000 cycles
    width
    31 mm
    height
    65 mm
    depth
    30 mm
    product weight
    0.235 kg
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    Environment
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    IK degree of protection
    IK06 conforming to EN 50102
    electrical shock protection class
    Class I conforming to IEC 61140
    Class I conforming to NF C 20-030
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    product certifications
    CSA
    UL
    CCC
    standards
    CSA C22.2 No 14
    EN 60204-1
    IEC 60947-5-1
    EN 60947-5-1
    UL 508
    IEC 60204-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    XCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in France) - Certificate for China compulsory product certification (Version 1.0)
    XCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches - CSA certificate of compliance (Version 1.0)
    XCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in Indonesia) - Certificate for China compulsory product certification (Version 1.0)
    XC... limit switches - UL certification record (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/07/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 22/07/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.