-
Characteristics
Main range of product OsiSense XCseries name Standard formatproduct or component type Limit switchdevice short name XCKDsensor design Compactbody type Fixedhead type M18 plunger headmaterial Metalbody material Zamakhead material Zamakfixing mode By the headmovement of operating head Lineartype of operator Spring return plunger metaltype of approach Vertical approach 1 directionnumber of poles 2contacts type and composition 1 NC + 1 NOcontact operation Slow-break, break before makeComplementary switch actuation On endelectrical connection Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²cable entry 1 entry tapped for M16 x 1.5 cable gland, cable outer diameter: 4...8 mmcontacts insulation form Zbpositive opening Withpositive opening minimum force 45 Nminimum force for tripping 15 Nminimum actuation speed 6 m/minmaximum actuation speed 0.5 m/srepeat accuracy 0.1 mm on the tripping points with 1 million operating cyclescontact code designation A300, AC-15 (Ue = 240 V, Ie = 3 A) , Ithe = 10 A conforming to EN 60947-5-1A300, AC-15 (Ue = 240 V, Ie = 3 A) , Ithe = 10 A conforming to IEC 60947-5-1 appendix AQ300, DC-13 (Ue = 250 V, Ie = 0.27 A) conforming to EN 60947-5-1Q300, DC-13 (Ue = 250 V, Ie = 0.27 A) conforming to IEC 60947-5-1 appendix A[Ui] rated insulation voltage 300 V conforming to CSA C22.2 No 14500 V degree of pollution 3 conforming to IEC 60947-1300 V conforming to UL 508resistance across terminals <= 25 MOhm conforming to IEC 60255-7 category 3[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 606646 kV conforming to IEC 60947-1short-circuit protection 10 A cartridge fuse gGelectrical durability 5000000 cycles, DC-13, 120 V, 7 W, operating rate: <= 60 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C5000000 cycles, DC-13, 24 V, 13 W, operating rate: <= 60 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C5000000 cycles, DC-13, 48 V, 9 W, operating rate: <= 60 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix Cmechanical durability 10000000 cycleswidth 31 mmheight 65 mmdepth 30 mmproduct weight 0.22 kgterminals description ISO n°1 (13-14)NO(21-22)NCEnvironment shock resistance 50 gn (duration = 11 ms) conforming to IEC 60068-2-27vibration resistance 25 gn (f = 10...500 Hz) conforming to IEC 60068-2-6IP degree of protection IP66 conforming to IEC 60529IP67 conforming to IEC 60529IK degree of protection IK06 conforming to EN 50102electrical shock protection class Class I conforming to IEC 61140Class I conforming to NF C 20-030ambient air temperature for operation -25...70 °Cambient air temperature for storage -40...70 °Cprotective treatment TCproduct certifications CCCCSAULstandards EN 60204-1EN 60947-5-1IEC 60204-1IEC 60947-5-1UL 508CSA C22.2 No 14Offer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months -
Documents and Downloads
Language- English
- French
- Chinese
CatalogueSizeAdd to My DocumentsLimit switches OsiSense XC Standard (Version 1.0)CADSizeAdd to My DocumentsCAD files for XCKD25H0P16: Limit switches OsiSense XC, compact 31*65*30 1 cable entry type XCK, modular type XCKP or XCKD, M18 metal end plunger (Version 1.0)Date 07/02/19Size 155.1 KBPlastic or metal XCK P or XCK D, cable entry ISO 16/PG 11, head M18 with metal end plunger (Version 1.1)Date 22/01/16Size 57.3 KBDate 22/01/16Size 4.3 KBDate 22/01/16Size 10 KBDate 22/01/16Size 54.2 KBPlastic or metal XCK P or XCK D, cable entry ISO 16/PG 11, head M18 with metal end plunger (Version 1.1)Date 22/01/16Size 32.9 KBDate 22/01/16Size 2.5 KBDate 22/01/16Size 5 KBDate 22/01/16Size 43.2 KBCertificateSizeAdd to My DocumentsXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches - CSA certificate of compliance (Version 1.0)Date 14/07/18Size 43 KBXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in France) - Certificate for China compulsory product certification (Version 1.0)Date 14/07/18Size 3.7 MBXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in Indonesia) - Certificate for China compulsory product certification (Version 1.0)Date 14/07/18Size 3.1 MBXC... limit switches - UL certification record (Version 1.0)Declaration of conformitySizeAdd to My DocumentsXC... limit switches - EU declaration of conformity (Version 1.0)Product Environmental ProfileSizeAdd to My DocumentsXCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0) -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions(1)Tapped entry for M16 x 1.5(2)2 elongated holes Ø 4.3 x 6.3 mm on 22 mm centres, 2 holes Ø 4.3 on 20 mm centres.(3)2 x Ø 3 holes for support studs, depth 4 mm.(4)Fixing nut thickness 3.5 mm. -
Mounting and Clearance
Mounting with Cable EntryPosition of Cable Gland(1)Recommended(2)To be avoidedPanel MountingMounting and Fixing Limit Switches by the Head(1)Recommended(2)ForbiddenSetting-upPlunger or Multi-directional Heads -
Connections and Schema
Wiring Diagram2-pole NC + NO Break before Make, Slow Break -
Technical Description
Characteristics of ActuationSwitch Actuation on EndFunctionnal Diagram(P)Positive opening point(1)NC contact with positive opening operation(2)Closed(3)Open