-
Characteristics
Main range of product OsiSense XCseries name Standard formatproduct or component type Limit switchdevice short name XCKDsensor design Compactbody type Fixedhead type M18 plunger headmaterial Metalbody material Zamakhead material Zamakfixing mode By the headmovement of operating head Lineartype of operator Spring return plunger metaltype of approach Vertical approach 1 directionnumber of poles 2contacts type and composition 1 NC + 1 NOcontact operation Snap actionComplementary switch actuation On endelectrical connection Male connector M12, 5 pinscontacts insulation form Zbpositive opening Withpositive opening minimum force 45 Nminimum force for tripping 15 Nminimum actuation speed 0.01 m/minmaximum actuation speed 0.5 m/srepeat accuracy 0.1 mm on the tripping points with 1 million operating cycles[Ie] rated operational current 3 A at 50 V, AC-15 conforming to EN/IEC 60947-5-1 appendix A0.27 A at 50 V, DC-13 conforming to EN/IEC 60947-5-1 appendix A[Ithe] conventional enclosed thermal current 4 A[Ui] rated insulation voltage 60 V degree of pollution 3 conforming to IEC 60947-1resistance across terminals <= 25 MOhm conforming to IEC 60255-7 category 3[Uimp] rated impulse withstand voltage 0.8 kV conforming to IEC 606640.8 kV conforming to IEC 60947-1short-circuit protection 4 A by gG cartridge fuseelectrical durability 5000000 cycles, DC-13, 24 V, 10 W, operating rate: <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C5000000 cycles, DC-13, 48 V, 7 W, operating rate: <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix Cmechanical durability 10000000 cycleswidth 31 mmheight 65 mmdepth 30 mmproduct weight 0.235 kgterminals description ISO n°1 (13-14)NO(21-22)NCEnvironment shock resistance 50 gn (duration = 11 ms) conforming to IEC 60068-2-27vibration resistance 25 gn (f = 10...500 Hz) conforming to IEC 60068-2-6IK degree of protection IK06 conforming to EN 50102electrical shock protection class Class I conforming to IEC 61140Class I conforming to NF C 20-030ambient air temperature for operation -25...70 °Cambient air temperature for storage -40...70 °Cprotective treatment TCproduct certifications CCCCSAULstandards EN 60204-1EN 60947-5-1IEC 60204-1IEC 60947-5-1UL 508CSA C22.2 No 14Offer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months -
Documents and Downloads
Language- English
- French
- Chinese
CatalogueSizeAdd to My DocumentsLimit switches OsiSense XC Standard (Version 1.0)CADSizeAdd to My DocumentsPlastic or metal XCK P or XCK D, integral M12 connector, head M18 with metal end plunger (Version 1.1)Date 22/01/16Size 36 KBDate 22/01/16Size 2.7 KBDate 22/01/16Size 5.4 KBDate 22/01/16Size 15.8 KBCAD files for XCKD21H0M12: Limit switches OsiSense XC, compact 31*65*30 1 cable entry type XCK, modular type XCKP or XCKD, M18 metal end plunger (Version 1.0)Date 07/02/19Size 155.1 KBPlastic or metal XCK P or XCK D, integral M12 connector, head M18 with metal end plunger (Version 1.1)Date 22/01/16Size 59 KBDate 22/01/16Size 4.7 KBDate 22/01/16Size 10.1 KBDate 22/01/16Size 24.7 KBCertificateSizeAdd to My DocumentsXC... limit switches - UL certification record (Version 1.0)XCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in Indonesia) - Certificate for China compulsory product certification (Version 1.0)Date 14/07/18Size 3.1 MBXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in France) - Certificate for China compulsory product certification (Version 1.0)Date 14/07/18Size 3.7 MBXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches - CSA certificate of compliance (Version 1.0)Date 14/07/18Size 43 KBDeclaration of conformitySizeAdd to My DocumentsXC... limit switches - EU declaration of conformity (Version 1.0)Product Environmental ProfileSizeAdd to My DocumentsXCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0) -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions(1)2 elongated holes Ø 4.3 x 6.3 mm on 22 mm centres, 2 holes Ø 4.3 on 20 mm centres.(2)2 x Ø 3 holes for support studs, depth 4 mm.(3)Fixing nut thickness 3.5 mm. -
Mounting and Clearance
Mounting with Cable EntryPosition of Cable Gland(1)Recommended(2)To be avoidedPanel MountingMounting and Fixing Limit Switches by the Head(1)Recommended(2)ForbiddenSetting-upPlunger or Multi-directional Heads -
Connections and Schema
Wiring Diagram2-pole NC + NO Snap ActionConnectionsM12 Connector1-2 :NC3-4 :NO5 :Grounding -
Technical Description
Characteristics of ActuationSwitch Actuation on EndFunctionnal Diagram(P)Positive opening point(1)NC contact with positive opening operation(2)Closed(3)Open(4)Tripping(5)Resetting