United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric XCJ110 Picture

View all OsiSense XC standard

OsiSense XC standard - XCJ110

Classic range

Schneider Eletric XCJ110 Picture
View all OsiSense XC standard
OsiSense XC standard - XCJ110
Classic range

limit switch XCJ - steel end plunger - 1C/O

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Asie
    product or component type
    Limit switch
    product specific application
    Light to medium duty
    device short name
    XCJ
    body type
    Fixed
    head type
    Plunger head
    material
    Plastic
    fixing mode
    By the head
    movement of operating head
    Linear
    type of operator
    Spring return plunger steel
    switch actuation
    On end
    type of approach
    Vertical approach 1 direction
    electrical connection
    Screw-clamp terminals
    cable entry
    1 flexible rubber cable gland, cable outer diameter: 6...9 mm
    number of poles
    1
    contact operation
    Snap action
    positive opening
    Without
    maximum force for tripping
    5.88 N
    Complementary
    contacts insulation form
    C
    minimum release force
    0.98 N
    minimum actuation speed
    0.01 mm/s
    maximum actuation speed
    0.5 m/s
    operating rate
    120 cyc/mn
    contact code designation
    A300; AC-15(Ue = 240 V, Ie = 3 A) IEC 60947-5-1
    resistance across terminals
    <= 25 MOhm
    dielectric strength
    2000 V
    1000 V
    electrical durability
    500000 cycles AC, (10 A 250 V
    mechanical durability
    10000000 cycles
    width
    21 mm
    height
    42 mm
    depth
    54 mm
    product weight
    0.081 kg
    terminals description ISO n°1
    (NO-NC-C)OF
    Environment
    shock resistance
    10 gn 11 ms IEC 60068-2-27
    vibration resistance
    1.5 mm double amplitude 10...50 Hz IEC 60068-2-6
    IP degree of protection
    IP54 IEC 60529
    ambient air temperature for operation
    -10...80 °C
    product certifications
    UL recognized
    standards
    UL 1054
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
    Date 22/01/16
    Size 799.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.