United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

limit switch XCJ - steel roller plunger for traverse approach - 1C/O

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Asie
    product or component type
    Limit switch
    product specific application
    Light to medium duty
    device short name
    XCJ
    body type
    Fixed
    head type
    Plunger head
    material
    Plastic
    fixing mode
    By the head
    movement of operating head
    Linear
    type of operator
    Spring return roller plunger steel
    switch actuation
    By 30° cam
    type of approach
    Traverse approach, 2 directions
    electrical connection
    Screw-clamp terminals
    cable entry
    1 flexible rubber cable gland, cable outer diameter: 6…9 mm
    number of poles
    1
    contact operation
    Snap action
    positive opening
    Without
    maximum force for tripping
    5.88 N
    Complementary
    contacts insulation form
    C
    minimum release force
    0.98 N
    minimum actuation speed
    0.01 mm/s
    maximum actuation speed
    0.5 m/s
    maximum operating rate
    120 cyc/mn
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to IEC 60947-5-1
    maximum resistance across terminals
    25 MOhm
    dielectric strength
    2000 V
    1000 V
    electrical durability
    500000 cycles, AC, 10 A, 250 V
    mechanical durability
    10000000 cycles
    width
    21 mm
    height
    42 mm
    depth
    54 mm
    net weight
    0.088 kg
    terminals description ISO n°1
    (NO-NC-C)OF
    Environment
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    1.5 mm double amplitude (f= 10…50 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP54 conforming to IEC 60529
    ambient air temperature for operation
    -10…80 °C
    product certifications
    UL recognized
    standards
    UL 1054
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XCJ... limit switches - cUR certification record (for Canada) (Version 1.0)
    XCJ... limit switches - UR certification record (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /