United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric XCE102 Picture

View all OsiSense XC Special format

OsiSense XC Special format - XCE102

Very severe applications

Schneider Eletric XCE102 Picture
View all OsiSense XC Special format
OsiSense XC Special format - XCE102
Very severe applications

limit switch XCE - steel roller plunger - 1C/O

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Asie
    product or component type
    Limit switch
    product specific application
    Medium duty
    device short name
    XCE
    body type
    Fixed
    head type
    Plunger head
    material
    Plastic and metal
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return roller plunger steel
    switch actuation
    By 30° cam
    type of approach
    Lateral approach 2 directions
    electrical connection
    Screw-clamp terminals, 1 x 2 mm²
    cable entry
    1 flexible rubber cable gland, cable outer diameter: 6...9 mm
    number of poles
    1
    contact operation
    Snap action
    positive opening
    Without
    maximum force for tripping
    9 N
    Complementary
    contacts insulation form
    Za
    minimum release force
    1.5 N
    maximum actuation speed
    0.25 m/s
    operating rate
    120 cyc/mn
    contact code designation
    B300; AC-15(Ue = 240 V, Ie = 1.5 A) IEC 60947-5-1
    R300; DC-13(Ue = 250 V, Ie = 0.1 A) IEC 60947-5-1
    resistance across terminals
    <= 25 MOhm 5 V, 5 mA, 10000000 operations
    dielectric strength
    2000 V
    electrical durability
    1000000 cycles AC-15, (1.5 A 240 V
    mechanical durability
    15000000 cycles
    width
    28 mm
    height
    64 mm
    depth
    25 mm
    product weight
    0.16 kg
    Environment
    shock resistance
    30 gn 18 ms IEC 60068-2-27
    vibration resistance
    1.5 mm double amplitude 10...55 Hz IEC 60068-2-6
    IP degree of protection
    IP65 IEC 60529
    ambient air temperature for operation
    -25...70 °C
    marking
    CE
    standards
    IEC 60947-5-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XCE... limit switches - CSA certificate of compliance (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.