-
Characteristics
Main range of product OsiSense XCseries name Standard formatproduct or component type Limit switchdevice short name XCDRsensor design Compactreset Withbody type Fixedhead type Rotary headmaterial Metalbody material Zamakhead material Zamakfixing mode By the bodymovement of operating head Rotarytype of operator Spring return roller lever metaltype of approach Lateral approach 2 directionscable entry 1 entry tapped for 1/2" NPT cable glandnumber of poles 2contacts type and composition 1 NC + 1 NOcontact operation Slow-break, break before makeComplementary tracks 24/40 mmswitch actuation By 30° camelectrical connection Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²contacts insulation form Zbpositive opening Withpositive opening minimum torque 0.25 N.mminimum torque for tripping 0.1 N.mmaximum actuation speed 1.5 m/srepeat accuracy 0.1 mm on the tripping points with 1 million operating cyclescontact code designation A300, AC-15 (Ue = 240 V, Ie = 3 A) , Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix AQ300, DC-13 (Ue = 250 V, Ie = 0.27 A) conforming to EN/IEC 60947-5-1 appendix A[Ui] rated insulation voltage 300 V conforming to CSA C22.2 No 14500 V degree of pollution 3 conforming to EN 60947-1500 V degree of pollution 3 conforming to IEC 60947-1300 V conforming to UL 508resistance across terminals <= 25 MOhm conforming to IEC 60255-7 category 3[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 606646 kV conforming to IEC 60947-1short-circuit protection 10 A by gG cartridge fuseelectrical durability 5000000 cycles DC-13 120 V 4 W <= 60 cyc/mn 0.5 IEC 60947-5-1 appendix C5000000 cycles DC-13 24 V 10 W <= 60 cyc/mn 0.5 IEC 60947-5-1 appendix C5000000 cycles DC-13 48 V 7 W <= 60 cyc/mn 0.5 IEC 60947-5-1 appendix Cwidth 31 mmheight 65 mmdepth 30 mmproduct weight 0.255 kgterminals description ISO n°1 (13-14)NO(21-22)NCEnvironment shock resistance 50 gn (duration = 11 ms) conforming to IEC 60068-2-27vibration resistance 25 gn (f = 10...500 Hz) conforming to IEC 60068-2-6IP degree of protection IP66 conforming to IEC 60529IP67 conforming to IEC 60529IK degree of protection IK04 conforming to EN 50102overvoltage category Class I conforming to NF C 20-030Class I conforming to IEC 61140ambient air temperature for operation -25...70 °Cambient air temperature for storage -40...70 °Cprotective treatment TCproduct certifications CSAULstandards EN 60204-1EN 60947-5-1IEC 60204-1IEC 60947-5-1UL 508CSA C22.2 No 14Offer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months -
Documents and Downloads
Language- English
- French
- Chinese
CADSizeAdd to My DocumentsPlastic or metal XCP R/XCD R, with reset, roller lever (Version 1.0)Plastic or metal XCP R/XCD R, with reset, roller lever (Version 1.0)CertificateSizeAdd to My DocumentsXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in France) - Certificate for China compulsory product certification (Version 1.0)Date 14/07/18Size 3.7 MBXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches - CSA certificate of compliance (Version 1.0)Date 14/07/18Size 43 KBXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in Indonesia) - Certificate for China compulsory product certification (Version 1.0)Date 14/07/18Size 3.1 MBXC... limit switches - UL certification record (Version 1.0)Declaration of conformitySizeAdd to My DocumentsXC... limit switches - EU declaration of conformity (Version 1.0)EU RoHS DeclarationSizeAdd to My DocumentsProduct Environmental ProfileSizeAdd to My DocumentsXCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)REACh DeclarationSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions(1)Tapped entry for 1/2"NPT(2)2 elongated holes Ø 4.3 x 6.3 mm on 22 mm centres, 2 holes Ø 4.3 on 20 mm centres.(3)2 x Ø 3 holes for support studs, depth 4 mm -
Mounting and Clearance
Mounting with Cable EntryPosition of Cable Gland(1)Recommended(2)To be avoidedMounting with Rotary Heads and LeversType of Cam(1)Recommended(2)To be avoidedSetting-up with Head ZCE01 and ZCE09(1)Tightening torque (Min : 1) (Max : 1.5)(2)Tightening torque (Min : 0.8) (Max : 1.2) -
Connections and Schema
Wiring Diagram2-pole NC + NO Break before Make, Slow Break -
Technical Description
Characteristics of ActuationSwitch Actuation by 30° CamFunctionnal Diagram(P)Positive opening point(1)NC contact with positive opening point(2)Closed(3)Open