United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

hoistway box XAL-F for lift inspection - 1 mushroom head emergency stop pb- 2 NC

Show more characteristics >
  • RRP
    43.95 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALF
    product or component type
    Hoistway box
    device short name
    XALF
    product specific application
    Lift inspection
    operator profile
    1 mushroom head push-button
    operator description
    Red unmarked 2 NC
    contact operation
    Slow-break
    Complementary
    material
    Polycarbonate
    net weight
    0.175 kg
    marking
    CE
    contacts material
    Silver alloy (Ag/Ni)
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    0…50 °C
    standards
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    EN/IEC 60947-1
    EN 81-20
    EN/IEC 60947-5-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Danish
    • French
    • Chinese
    • Hungarian
    • Korean
    • Macedonian
    • Greek
    • Lithuanian
    • Russian
    • Czech
    • Croatian
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Lift inspection stations Harmony XALF (Version 4.0)
    Certificate
    Date
    Size
    Add to My Documents
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XALF Lift inspection stations (Version 1.0)
    Date 19/04/16
    Size 420.6 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Harmony XAL Control Stations, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Harmony XAL Control Stations, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm / 0.47 in.
    (2)
    Knock-out for cable entry, maximum capacity 14 mm / 0.55 in.


Compare products: /