United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric WJB151575W Picture

View all Mita

Mita - WJB151575W

Conduits, mini and distribution trunking

Schneider Eletric WJB151575W Picture
View all Mita
Mita - WJB151575W
Conduits, mini and distribution trunking

Mita - IP66 waterproof box - 150 x 150 x 75 mm - white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mita
    product or component type
    Waterproof box
    colour tint
    White
    quantity per set
    Set of 1
    Complementary
    shape
    Round
    material
    UPVC (unplasticized polyvinyl chloride)
    length
    150 mm
    width
    150 mm
    depth
    75 mm
    Environment
    IP degree of protection
    IP66
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.