Skip To Main Content
United Kingdom
Our Brands
Item count in basket is
0
Contact Support
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Create account
Log in
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
United Kingdom
Our Brands
Contact Support
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
solid state relay - panel mounting - input 3-32 V DC, output 3-100 V DC, 40A
SSRPCDM40D5
Discontinued on:
29 Jan 2021
Recommended replacement(s)
SSRPCDM40D5 is replaced by the following product range:
Harmony
Solid State Relays
Solid-State Relays by Schneider offers complete, innovative and compact solution for industrial applications.
Products: 147
Or
SSRPCDM40D5 is replaced by:
star_stroke
Add to My Products
1×
Solid state panel mount relay, 40 A, DC switching, thermal pad, input 3.5...32 V DC, output 1…150 V DC
SSP1D440BDT
EAN Code: 3606480076428
Contact Sales
Contact support
Subscribe to the newsletter
SSRPCDM40D5 is replaced by the following product range: