Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    Schneider Eletric SEA9BN12512S8 Picture

    Range: Acti 9 Isobar P - B Type

    Isobar B Type Board

    SEA9BN12512S8

    Schneider Eletric SEA9BN12512S8 Picture
    Range: Acti 9 Isobar P - B Type

    Isobar B Type Board

    SEA9BN12512S8

    Acti 9 Isobar B - split metered distribution board - 125A - 14 + 8 TP ways

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Acti 9
      product name
      Acti 9 Isobar B
      product or component type
      Distribution board
      device application
      Distribution
      enclosure type
      Split meter
      door type
      Overall
      provided equipment
      Door
      Enclosure
      Earth terminal block
      Neutral terminal block
      Earth stud
      Removable gland plates
      Blanking plate
      Front cover
      Pan assembly
      4P switch disconnector - 125 A as incomer
      colour
      Cream (RAL 9001)
      Complementary
      enclosure mounting
      Surface
      poles description
      3P + N
      [Ie] rated operational current
      125 A at 400/415 V AC
      125 A at 220/240 V AC
      breaking capacity
      25 kA
      overvoltage category
      IV
      [Ui] rated insulation voltage
      500 V
      [Uimp] rated impulse withstand voltage
      6 kV
      incomer device
      Switch disconnector - 3P + N
      Switch disconnector - 4P
      MCCB - 4P
      Terminal block - 4P
      RCCB - 4P
      protection device type
      Miniature circuit breaker (MCB) as outgoer
      Residual current circuit breaker with overcurrent protection (RCBO) as outgoer
      number of ways
      14 way(s) (3P) outgoer in lower pan assembly
      8 way(s) (3P) outgoer in upper pan assembly
      enclosure material
      Steel
      surface treatment
      Epoxy
      surface finish
      Powder paint
      height
      1290 mm
      width
      470 mm
      depth
      139 mm
      product weight
      16 kg
      Environment
      standards
      BS EN 61439-3
      IP degree of protection
      IP3x external conforming to BS EN 60529
      IP20 internal conforming to BS EN 60529
      IK degree of protection
      IK05
      pollution degree
      3
      ambient air temperature for operation
      -35...70 °C
      ambient air temperature for storage
      -40...80 °C
    • Documents and Downloads

      Language
      • English
      Product environmental
      Date
      Size
      Add to My Documents
      Date 21/06/18
      Size 499.2 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.