Roof Top Unit controller BACnet - universal output - SL

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE8000 Series
    device short name
    SE8600
    product or component type
    Roof top unit
    sensor type
    10 kOhm T2 NTC thermistor measurement range: +/- 0.1 °C
    colour tint
    Silver
    Complementary
    device application
    Staging equipment
    [Us] rated supply voltage
    24 V AC 50/60 Hz +/- 15 %
    network frequency
    50 Hz
    60 Hz
    communication port protocol
    BACnet MS/TP
    function available
    Economiser not included
    Humidity control not included
    Scheduling
    setpoint range cooling
    12…37.5 °C cooling
    4.5…32 °C heating
    temperature display range
    -40…50 °C
    measurement accuracy
    Temperature: +/- 0.5 °C,
    discrete input type
    2 discrete input
    analogue input type
    5 x analog input 0...10 V
    number of outputs
    5 discrete
    4 analog
    output voltage
    0...10 V DC <= 5 mA for analog output
    surface finish
    Matt
    surface treatment
    Untreated
    AWG gauge
    AWG 22...AWG 18
    width
    86 mm
    depth
    25 mm
    height
    120 mm
    net weight
    340 g
    market segment
    Hotel
    Lodging
    Small commercial
    Buildings
    Healthcare
    Non-critical buildings
    Office
    Residential
    School
    Environment
    dehumidification setpoint range
    30…95 %
    relative humidity
    0…75 %
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -30…50 °C
    standards
    IEC 61326-1:2005
    FCC part 15 subpart B
    ICES-003
    EN 60950-1:2006/A2
    EN 60950-1:2013
    ETSI EN 301 328:V1.8.1
    ETSI EN 301 489-1:v1.9.2
    FCC part 15 subpart C
    RSS 210 issue 8
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    2014/53/EU - radio equipment directive
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 20/08/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 20/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /