United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?
Schneider Eletric RMG631004 Picture
Discontinued

Schneider Eletric RMG631004 Picture
Discontinued

RCCB 4P 63A 100MA 415V BS STD

Show more characteristics >
RMG631004  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Distribution
    product name
    ID
    product or component type
    Earth leakage circuit breaker
    poles description
    4P
    number of protected poles
    4
    Complementary
    [In] rated current
    63 A
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /